ELGES Radial Spherical Plain Bearing Requiring Maintenance with Cylindrical Extensions on The Inner Ring, Steel / Steel, Sealed (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0066480450000
0066481260000
0066481930000
0066528240000
0066530490000
0066533080000
0066533910000
0066534560000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Customs tariff — weight
(kg)
Radial bearing clearance
(mm)
External diameter d2
(mm)
Width C
(mm)
Tolerance, width B
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter D
(mm)
Tolerance, external diameter D
(mm)
r (min.)
(mm)
Tolerance, width C
(mm)
r1 (min.)
(mm)

31.98 €

1 5 Days 20148000296000.0680.04-0.08224120.224-0.012935-0.0110.2-0.240.3

34.14 €

1 5 Days 30311000623000.150.05-0.134.2180.330-0.0140.747-0.0110.2-0.240.6

63.98 €

1 5 Days 507850001570000.560.06-0.1256.5280.343-0.0126675-0.0130.3-0.31

32.48 €

1 5 Days 25241000483000.1210.05-0.129160.329-0.0135.542-0.0110.2-0.240.6

45.92 €

1 5 Days 40496000991000.3210.06-0.1245220.338-0.0125362-0.0130.3-0.31

97.74 €

1 5 Days 6012200002450001.0640.06-0.1267.7360.354-0.0158090-0.0150.3-0.41

142.83 €

1 5 Days 7015600003130001.6110.072-0.16578400.365-0.01592105-0.0150.3-0.41

212.78 €

1 5 Days 8020100004020002.250.072-0.16590450.374-0.015105120-0.0150.3-0.41

Loading...

  1. 1

Basic information

Main Body Material Steel Design Spherical plain bearing Tilt angle(°) 3
Tribological pairing Steel/steel Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Customs tariff — item number 84833080 Marking cover / seal 2RS
Model series GE.. Inch / metric Metric Customs tariff — country of origin DE
Engineering material Steel Maintenance required Yes Bearing clearance identifier CN

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360