INA Single-Row Needle Roller Bearings with Lips and Inner Ring and without Lubrication Bore, Open-Type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0507614470000
0507614710000
0507614800000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Axial movement range s
(mm)
Fatigue limit load Pu
(kN)
Envelope circle diameter F
(mm)
Ref. speed rpm Customs tariff — weight Customs tariff — weight per Product code
-

-

1 5 Days 5151232500445041001,50.69832,5000.012100NKI5/12-TV-XL

-

1 5 Days 6161231000510050001,50.84928,5000.0131NKI6/12-TV-XL

-

1 5 Days 61616310006600710021.19928,0000.0171NKI6/16-TV-XL

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Row Product type Needle roller bearings Inner ring (yes / no) Yes
r (min.)(mm) 0.3 Cage designation Cage made of glass fiber-reinforced polyamide 66 Marking cover / seal None
Can be relubricated (yes / no) Yes Model series NKI.. Lip on outer ring yes/no Yes
Customs tariff — country of origin DE Bearing clearance identifier CN Cage material Resin
Customs tariff — weight unit kg Customs tariff — item number 84824000

Tech Support