Track rollers / single row / outer ring cylindrical / INA (0008144310000)

Track rollers / single row / outer ring cylindrical / INA 0008144310000

Product Details:

Manufacturer part number: 0008144310000

Brand: INA

Price: 71.55

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 40 φ

Outer Diameter D: 85 φ

Basic Dynamic Load Rating: - N

Maximum Allowable Rotational Speed: - 1/min

Load Direction: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0008144310000

Part Number
0008144310000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Designator cover / seal Fatigue limit load Pu
(kN)
Width C
(mm)
Marking cover / seal Customs tariff — weight
(kg)
Product code
-

71.55 €

1 5 Days 4085----Lip gasket on both sides, axial sealing-182RS0.41-

Loading...

  1. 1

Basic information

Bearing Ring Shape Ball Number of Bearing Ring Rows Single Row Product type Roller
Temperature resistant from(°C) -20 Eccentric (yes / no) No Hexagon socket (yes / no) No
Can be relubricated (yes / no) No Lubricating nipple (yes / no) No Model series LR..
Outer surface design Cylindrical Temperature resistant up to(°C) 120 Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 84821090 Customs tariff — country of origin DE

This page is Track rollers / single row / outer ring cylindrical / INA, part number 0008144310000.
You can find the detail information about specifications and dimensions on part number 0008144310000.

Variation of this product

Part Number
0008118310000
0008134860000
0008155780000
0034627730000
0501386000000
0501446420000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Designator cover / seal Fatigue limit load Pu
(kN)
Width C
(mm)
Marking cover / seal Customs tariff — weight
(kg)
Product code

39.00 €

1 5 Days 3072176005500Radial9900Lip gasket on both sides, axial sealing0.5162RS0.33LR206-X-2RS

0.02 €

1 5 Days 3580219004500Radial12400Lip gasket on both sides, axial sealing0.64172RS0.4LR207-X-2RS

73.29 €

1 5 Days 4590237003600Radial14100Lip gasket on both sides, axial sealing0.73192RS0.5LR209-X-2RS
-

20.57 €

1 5 Days 1032---2310Lip gasket on both sides, axial sealing0.01892RSR0.036-
-

19.74 €

1 5 Days 1235---2750Lip gasket on both sides, radial sealing0.137102RSR0.047-
-

20.34 €

1 5 Days 1540---3350Lip gasket on both sides, radial sealing0.17112RSR0.07-

Tech Support