Deep groove ball bearings / single row / outer ring spherical / inner ring for fit / P seals on both sides / INA (0008081210000)

Deep groove ball bearings / single row / outer ring spherical / inner ring for fit / P seals on both sides / INA 0008081210000

Product Details:

Manufacturer part number: 0008081210000

Brand: INA

Price: 12.54

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 17 φ

Outer Diameter D: 40 φ

Width B (or T): 12 mm

Basic Dynamic Load Rating: 9800 N

Maximum Allowable Rotational Speed: 22300 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0008081210000

Part Number
0008081210000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
r (min.)
(mm)
Designator cover / seal Marking cover / seal Shoulder dimension d2
(mm)
Customs tariff — weight
(kg)
Product code

12.54 €

1 5 Days 17401298002230047500.6Three-piece P sealNPP-222.50.06203-XL-NPP-B

Loading...

  1. 1

Basic information

Load Direction Radial Size Standard Metric System Product type Radial insert ball bearing
Ring nut No Bore shape Cylindrical Method of attachment Fit seat
Rotation direction Alternating Model series 2.. Outer surface design Spherical
Engineering material Steel Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84821090 Customs tariff — country of origin DE

This page is Deep groove ball bearings / single row / outer ring spherical / inner ring for fit / P seals on both sides / INA, part number 0008081210000.
You can find the detail information about specifications and dimensions on part number 0008081210000.

Variation of this product

Part Number
0008091790000
0008103040000
0008114750000
0008126680000
0008136480000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
r (min.)
(mm)
Designator cover / seal Marking cover / seal Shoulder dimension d2
(mm)
Customs tariff — weight
(kg)
Product code

13.18 €

1 5 Days 204714128001870066001Three-piece P sealNPP-226.50.09204-XL-NPP-B

14.23 €

1 5 Days 255215140001670078001Three-piece P sealNPP-230.30.119205-XL-NPP-B

15.65 €

1 5 Days 3062161950013800113001One-piece seal with vulcanized sealing lipNPP-137.40.19206-XL-NPP-B

19.55 €

1 5 Days 3572172550011700153001One-piece seal with vulcanized sealing lipNPP-142.40.27207-XL-NPP-B

26.45 €

1 5 Days 4080183250010300198001.1One-piece seal with vulcanized sealing lipNPP-148.40.32208-XL-NPP-B

Tech Support