Angular contact ball bearings / double row / cover on both sides / FAG (0620087570000)

Angular contact ball bearings / double row / cover on both sides / FAG 0620087570000

Product Details:

Manufacturer part number: 0620087570000

Brand: FAG

Price: Please contact the support for quotation

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 40 φ

Outer Diameter D: 90 φ

Width B (or T): 36.5 mm

Basic Dynamic Load Rating: 67000 N

Maximum Allowable Rotational Speed: 6000 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0620087570000

Part Number
0620087570000
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Fatigue limit load Pu
(kN)
Model series Bore code r1 (min.)
(mm)
Pressure point a
(mm)
Shoulder dimension d2
(mm)
Shoulder dimension D2
(mm)
Ref. speed rpm Customs tariff — weight Product code
1 5 Days 409036.5670006000485003.2533..081.553.156.279.97,0000.983308-BD-XL-2Z-TVH

Loading...

  1. 1

Basic information

Load Direction Radial Number of Bearing Ring Rows Double Row Size Standard Metric System
Rolling Element Material Steel Product type Angular ball bearing Pressure angle alpha °(°) 30
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — item number 84821090
Cage designation Solid polyamide snap cage Marking cover / seal 2Z Customs tariff — country of origin DE
Bearing clearance identifier CN Cage material Resin Ring nut No
Configuration O configuration Installation in sets (yes / no) No Preloading No
Designator cover / seal Contact-free covers on both sides made of sheet steel Bearing clearance designator Normal radial clearance Number of bearings 1
Engineering material Steel Customs tariff — weight unit kg

This page is Angular contact ball bearings / double row / cover on both sides / FAG, part number 0620087570000.
You can find the detail information about specifications and dimensions on part number 0620087570000.

Variation of this product

Part Number
0625985200000
0630895720000
0636598750000
0636699780000
0637653220000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Fatigue limit load Pu
(kN)
Model series Bore code r1 (min.)
(mm)
Pressure point a
(mm)
Shoulder dimension d2
(mm)
Shoulder dimension D2
(mm)
Ref. speed rpm Customs tariff — weight Product code

32.88 €

1 5 Days 204720.62060012100129000.8732..04127.929.242.215,0000.1533204-BD-XL-2Z-TVH

94.60 €

1 5 Days 5510033.3610005300510003.4532..111.558.569.290.87,2000.953211-BD-XL-2Z-TVH

34.38 €

1 5 Days 255220.62200010700152001.0232..05130.834.247.612,7000.1753205-BD-XL-2Z-TVH

-

1 5 Days 6011036.5750004750640004.332..121.564.776.6100.56,7001.273212-BD-XL-2Z-TVH

48.66 €

1 5 Days 357227410007600300002.0332..071.142.546.965.49,9000.4383207-BD-XL-2Z-TVH

Tech Support