Manufacturer part number: 0167251070000
Brand: FAG
Price: Please contact the support for quotation
Delivery time: 5 Days
Inner Diameter d: 30 φ
Outer Diameter D: 62 φ
Width B (or T): 16 mm
Basic Dynamic Load Rating: 23100 N
Maximum Allowable Rotational Speed: 13000 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0167251070000
Part Number
|
---|
0167251070000 |
Part Number | Related to | Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Customs tariff — item number | Fatigue limit load Pu (kN) | Model series | Bore code | Shoulder dimension D1 (mm) | r1 (min.) (mm) | Pressure point a (mm) | Ref. speed rpm | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 30 | 62 | 16 | 23100 | 13000 | 14100 | 42.8 | 1 | 84821090 | 0.95 | 72.. | 06 | 49.8 | 0.6 | 27 | 11,200 | 0.196 | 7206-B-XL-TVP |
Loading...
Load Direction | Radial | Number of Bearing Ring Rows | Single Row | Size Standard | Metric System |
---|---|---|---|---|---|
Rolling Element Material | Steel | Product type | Angular ball bearing | Pressure angle alpha °(°) | 40 |
Customs tariff — weight per | 1 | Bore shape | Cylindrical | Cage designation | Solid polyamide snap cage |
Marking cover / seal | None | Customs tariff — country of origin | DE | Bearing clearance identifier | CN |
Cage material | Resin | Ring nut | No | Configuration | Single bearing |
Installation in sets (yes / no) | No | Preloading | No | Designator cover / seal | No cover or gasket |
Bearing clearance designator | Normal radial clearance | Number of bearings | 1 | Engineering material | Steel |
Customs tariff — weight unit | kg |
This page is Angular contact ball bearings / single row / plastic cage / contact angle 40° / FAG, part number 0167251070000.
You can find the detail information about specifications and dimensions on part number 0167251070000.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Shoulder dimension d1(mm)
r (min.)(mm)
Customs tariff — item number
Fatigue limit load Pu(kN)
Model series
Bore code
Shoulder dimension D1(mm)
r1 (min.)(mm)
Pressure point a(mm)
Ref. speed rpm
Customs tariff — weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0167249330000 |
0167250180000 |
0167251740000 |
0167252040000 |
0167252120000 |
0167252630000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Customs tariff — item number | Fatigue limit load Pu (kN) | Model series | Bore code | Shoulder dimension D1 (mm) | r1 (min.) (mm) | Pressure point a (mm) | Ref. speed rpm | Customs tariff — weight | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 10 | 30 | 9 | 5600 | 32000 | 2600 | 18 | 0.6 | 84821010 | 0.174 | 72.. | 00 | 22.1 | 0.3 | 13 | 22,600 | 0.032 | 7200-B-XL-TVP | |||
- | 1 | 5 Days | 20 | 47 | 14 | 14900 | 18000 | 7800 | 30.4 | 1 | 84821090 | 0.52 | 72.. | 04 | 36.6 | 0.6 | 21 | 15,400 | 0.103 | 7204-B-XL-TVP | |||
- | 1 | 5 Days | 40 | 80 | 18 | 36000 | 9500 | 23500 | 55.7 | 1.1 | 84821090 | 1.58 | 72.. | 08 | 64.7 | 0.6 | 34 | 8,600 | 0.367 | 7208-B-XL-TVP | |||
- | 1 | 5 Days | 45 | 85 | 19 | 40000 | 8500 | 27000 | 60.5 | 1.1 | 84821090 | 1.81 | 72.. | 09 | 70 | 0.6 | 37 | 8,000 | 0.428 | 7209-B-XL-JP | |||
35.12 € | 1 | 5 Days | 45 | 85 | 19 | 40000 | 8500 | 27000 | 60.5 | 1.1 | 84821090 | 1.81 | 72.. | 09 | 70 | 0.6 | 37 | 8,000 | 0.405 | 7209-B-XL-TVP | |||
39.77 € | 1 | 5 Days | 50 | 90 | 20 | 41500 | 8000 | 28500 | 66.2 | 1.1 | 84821090 | 1.92 | 72.. | 10 | 74.8 | 0.6 | 39 | 7,600 | 0.455 | 7210-B-XL-TVP |