Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0167037660000
Part Number
|
---|
0167037660000 |
Part Number | Related to | Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Clamping sleeve | r (min.) (mm) | Bore shape | Internal diameter of sleeve d1 (mm) | Fatigue limit load Pu (kN) | Cage designation | Model series | Bore code | Shoulder dimension D1 (mm) | Bearing clearance identifier | Cage material | Width of lubrication groove (mm) | Shoulder dimension d2 (mm) | Ref. speed rpm | Width of lubrication bore (mm) | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 65 | 120 | 31 | 6700 | 202000 | 210000 | - | 1.5 | Cylindrical | - | 25.5 | Sheet steel cage | 222.. | 13 | 107.3 | CN | Sheet steel | 6.5 | 79.1 | 4,200 | 3.2 | 1.476 | 22213-E1-XL |
Loading...
Number of Raceway Ring Rows | Double Row | Size Standards | Metric Series | Product type | Self-aligning roller bearings |
---|---|---|---|---|---|
Customs tariff — country of origin | DE | Marking cover / seal | None | Customs tariff — weight unit | kg |
Customs tariff — weight per | 1 | Customs tariff — item number | 84823000 |
This page is FAG self-aligning roller bearings with cylindrical bore, open-type, part number 0167037660000.
You can find the detail information about specifications and dimensions on part number 0167037660000.
Configure
Basic Attributes
Clamping sleeve
Internal diameter of sleeve d1(mm)
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
r (min.)(mm)
Bore shape
Fatigue limit load Pu(kN)
Cage designation
Model series
Bore code
Shoulder dimension D1(mm)
Bearing clearance identifier
Cage material
Width of lubrication groove(mm)
Shoulder dimension d2(mm)
Ref. speed rpm
Width of lubrication bore(mm)
Customs tariff — weight
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0167033910000 |
0167034480000 |
0167034560000 |
0167037740000 |
0167038390000 |
0167038800000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Clamping sleeve | r (min.) (mm) | Bore shape | Internal diameter of sleeve d1 (mm) | Fatigue limit load Pu (kN) | Cage designation | Model series | Bore code | Shoulder dimension D1 (mm) | Bearing clearance identifier | Cage material | Width of lubrication groove (mm) | Shoulder dimension d2 (mm) | Ref. speed rpm | Width of lubrication bore (mm) | Customs tariff — weight | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.40 € | 1 | 5 Days | 40 | 80 | 23 | 10000 | 101000 | 91000 | - | 1.1 | Cylindrical | - | 11.8 | Sheet steel cage | 222.. | 8 | 70.4 | CN | Sheet steel | 4.8 | 48.6 | 6,200 | 3.2 | 0.53 | 22208-E1-XL | |||
64.45 € | 1 | 5 Days | 45 | 85 | 23 | 10000 | 104000 | 99000 | - | 1.1 | Cylindrical | - | 12.7 | Sheet steel cage | 222.. | 9 | 75.6 | CN | Sheet steel | 4.8 | 54.8 | 5,600 | 3.2 | 0.562 | 22209-E1-XL | |||
64.45 € | 1 | 5 Days | 45 | 85 | 23 | 10000 | 104000 | 99000 | H309 | 1.1 | Tapered | 40 | 12.7 | Sheet steel cage | 222.. | 09 | 75.6 | CN | Sheet steel | 4.8 | 54.8 | 5,600 | 3.2 | 0.56 | 22209-E1-XL-K | |||
93.97 € | 1 | 5 Days | 65 | 120 | 31 | 6700 | 202000 | 210000 | H313 | 1.5 | Tapered | 60 | 25.5 | Sheet steel cage | 222.. | 13 | 107.3 | CN | Sheet steel | 6.5 | 79.1 | 4,200 | 3.2 | 1.476 | 22213-E1-XL-K | |||
108.06 € | 1 | 5 Days | 70 | 125 | 31 | 6300 | 211000 | 226000 | - | 1.5 | Cylindrical | - | 28 | Sheet steel cage | 222.. | 14 | 112.5 | CN | Sheet steel | 6.5 | 84.4 | 3,950 | 3.2 | 1.6 | 22214-E1-XL | |||
124.29 € | 1 | 5 Days | 75 | 130 | 31 | 6300 | 216000 | 237000 | - | 1.5 | Cylindrical | - | 29.5 | Sheet steel cage | 222.. | 15 | 117.7 | CN | Sheet steel | 6.5 | 89.8 | 3,700 | 3.2 | 1.668 | 22215-E1-XL |