FAG self-aligning roller bearings with cylindrical bore, open-type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0167022040000
0167033080000
0167033400000
0167033910000
0167034480000
0167034560000
0167035290000
0167035290030
0167035450000
0167036180000
0167036340000
0167036930000
0167036930030
0167037150030
0167037660000
0167037740000
0167038390000
0167038800000
0167039520000
0167039520030
0167040880000
0167042150000
0167042150030
0167044360030
0167049910000
0167050680000
0167050680030
0167050760030
0167051300000
0167052200000
0167052890000
0167052970000
0167055990000
0167063400000
0167063740000
0167068620000
0167082960000
0190003320000
0190004130000
0190004300000
0190004640000
0190005530030
0190006420000
0190006850000
0190010530000
0190010880000
0190013470030
0190016140000
0190016730000
0190017110000
0190017700000
0190066590000
0190146430000
0190150110000
0190165490000
0190172000000
0190172000030
0190175020000
0190175020030
0190200740000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Clamping sleeve r (min.)
(mm)
Bore shape Internal diameter of sleeve d1
(mm)
Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension D1
(mm)
Bearing clearance identifier Cage material Width of lubrication groove
(mm)
Shoulder dimension d2
(mm)
Ref. speed rpm Width of lubrication bore
(mm)
Customs tariff — weight Product code

-

1 5 Days 205215150004100033000-1.1Cylindrical-3.7Solid window-type cage made of glass fiber-reinforced polyamide, guided on inner ring213..443CNResin-28.99,700-0.15821304-E1-XL-TVPB

55.71 €

1 5 Days 306220130006400057000-1Cylindrical-6.9Sheet steel cage222..653.7CNSheet steel4.837.97,8003.20.27722206-E1-XL

58.35 €

1 5 Days 357223110008900081000-1.1Cylindrical-9.4Sheet steel cage222..762.5CNSheet steel4.843.87,0003.20.42322207-E1-XL

61.40 €

1 5 Days 4080231000010100091000-1.1Cylindrical-11.8Sheet steel cage222..870.4CNSheet steel4.848.66,2003.20.5322208-E1-XL

64.45 €

1 5 Days 4585231000010400099000-1.1Cylindrical-12.7Sheet steel cage222..975.6CNSheet steel4.854.85,6003.20.56222209-E1-XL

64.45 €

1 5 Days 4585231000010400099000H3091.1Tapered4012.7Sheet steel cage222..0975.6CNSheet steel4.854.85,6003.20.5622209-E1-XL-K

-

1 5 Days 5090239500109000107000-1.1Cylindrical-14.3Sheet steel cage222..1080.8CNSheet steel4.859.75,1003.20.58522210-E1-XL
-

67.78 €

1 5 Days 5090239500109000107000-1.1Cylindrical-14.3Sheet steel cage222..1080.8C3Sheet steel4.859.75,1003.20.585-

-

1 5 Days 5090239500109000107000H3101.1Tapered4514.3Sheet steel cage222..1080.8CNSheet steel4.859.75,1003.20.58522210-E1-XL-K

71.03 €

1 5 Days 55100258500129000130000-1.5Cylindrical-17.3Sheet steel cage222..1189.8CNSheet steel4.867.34,6503.20.51922211-E1-XL

71.03 €

1 5 Days 55100258500129000130000H3111.5Tapered5017.3Sheet steel cage222..1189.8CNSheet steel4.867.34,6503.20.80522211-E1-XL-K

81.68 €

1 5 Days 60110287500160000155000-1.5Cylindrical-20.2Sheet steel cage222..1298.7CNSheet steel6.571.44,5503.21.09822212-E1-XL
-

81.68 €

1 5 Days 60110287500160000155000-1.5Cylindrical-20.2Sheet steel cage222..1298.7C3Sheet steel6.571.44,5503.21.098-
-

-

1 5 Days 60110287500160000155000H3121.5Tapered5520.2Sheet steel cage222..1298.7C3Sheet steel6.571.44,5503.21.078-

-

1 5 Days 65120316700202000210000-1.5Cylindrical-25.5Sheet steel cage222..13107.3CNSheet steel6.579.14,2003.21.47622213-E1-XL

93.97 €

1 5 Days 65120316700202000210000H3131.5Tapered6025.5Sheet steel cage222..13107.3CNSheet steel6.579.14,2003.21.47622213-E1-XL-K

108.06 €

1 5 Days 70125316300211000226000-1.5Cylindrical-28Sheet steel cage222..14112.5CNSheet steel6.584.43,9503.21.622214-E1-XL

124.29 €

1 5 Days 75130316300216000237000-1.5Cylindrical-29.5Sheet steel cage222..15117.7CNSheet steel6.589.83,7003.21.66822215-E1-XL

143.08 €

1 5 Days 80140335600250000270000-2Cylindrical-33.5Sheet steel cage222..16126.8CNSheet steel6.594.93,5503.22.07222216-E1-XL
-

-

1 5 Days 80140335600249000270000-2Cylindrical-33.5Sheet steel cage222..16126.8C3Sheet steel6.594.93,5503.22.065-

-

1 5 Days 90160404800345000375000H3182Tapered8042.5Sheet steel cage222..18143.9CNSheet steel6.5106.13,4003.23.28622218-E1-XL-K

-

1 5 Days 100180464300430000475000-2.1Cylindrical-52Sheet steel cage222..20161.4CNSheet steel9.51193,1504.84.96222220-E1-XL
-

250.12 €

1 5 Days 100180464300430000475000-2.1Cylindrical-52Sheet steel cage222..20161.4C3Sheet steel9.51193,1504.84.962-
-

-

1 5 Days 120215583400640000740000H31242.1Tapered11071Sheet steel cage222..24192C3Sheet steel12.2141.82,7006.38.65-

-

1 5 Days 4090337500156000149000-1.5Cylindrical-13.1Sheet steel cage223..876CNSheet steel4.852.45,5003.21.01822308-E1-XL

100.05 €

1 5 Days 45100366700187000183000-1.5Cylindrical-16.1Sheet steel cage223..984.7CNSheet steel6.558.95,0003.21.36822309-E1-XL
-

100.05 €

1 5 Days 45100366700187000183000-1.5Cylindrical-16.1Sheet steel cage223..984.7C3Sheet steel6.558.95,0003.21.368-
-

100.05 €

1 5 Days 45100366700187000183000H23091.5Tapered4016.1Sheet steel cage223..0984.7C3Sheet steel6.558.95,0003.21.34-

-

1 5 Days 50110406000229000223000-2Cylindrical-20.3Sheet steel cage223..1092.6CNSheet steel6.5634,8003.21.47622310-E1-XL

-

1 5 Days 55120435600265000260000-2Cylindrical-23.9Sheet steel cage223..11101.4CNSheet steel6.568.94,5003.22.35422311-E1-XL

148.14 €

1 5 Days 60130465000310000310000-2.1Cylindrical-28Sheet steel cage223..12110.1CNSheet steel6.574.84,2003.22.9422312-E1-XL

-

1 5 Days 60130465000310000310000H23122.1Tapered5528Sheet steel cage223..12110.1CNSheet steel6.574.84,2003.22.722312-E1-XL-K

-

1 5 Days 80170584300495000510000-2.1Cylindrical-45Sheet steel cage223..16145.1CNSheet steel9.598.33,4004.86.26522316-E1-XL

313.03 €

1 5 Days 120180464300430000580000-2Cylindrical-58Solid brass cage, guided by rollers230..24164.7CNBrass6.5-2,8003.24.0423024-E1A-XL-M

298.31 €

1 5 Days 120180464300430000580000-2Cylindrical-58Solid window-type cage made of glass fiber-reinforced polyamide, guided on inner ring230..24164.7CNResin6.51332,8003.23.82723024-E1-XL-TVPB

1,018.46 €

1 5 Days 20031082240012700001800000-2.1Cylindrical-203Solid brass cage, guided by rollers230..40281.6CNBrass15-1,550821.8623040-E1A-XL-M

-

1 5 Days 9016052.44300455000520000H23182Tapered8048.5Solid window-type cage made of glass fiber-reinforced polyamide, guided on inner ring232..18140CNResin6.5104.12,6503.24.11123218-E1-XL-K-TVPB

58.35 €

1 5 Days 357223110008900081000H3071.1Tapered309.4Sheet steel cage222..0762.5CNSheet steel4.843.87,0003.20.41422207-E1-XL-K

-

1 5 Days 90160404800345000375000-2Cylindrical-42.5Sheet steel cage222..18143.9CNSheet steel6.5106.13,4003.23.3622218-E1-XL

217.65 €

1 5 Days 95170434500380000415000-2.1Cylindrical-47Sheet steel cage222..19152.7CNSheet steel9.5112.63,3004.84.04422219-E1-XL

-

1 5 Days 110200534000550000600000-2.1Cylindrical-62Sheet steel cage222..22178.7CNSheet steel9.5129.43,0004.87.07522222-E1-XL
-

912.20 €

1 5 Days 16029080260011500001400000-3Cylindrical-125Sheet steel cage222..32258.2C3Sheet steel15190.91,900822.518-

170.46 €

1 5 Days 65140484800350000365000-2.1Cylindrical-32.5Sheet steel cage223..13119.3CNSheet steel9.583.23,8004.83.56622313-E1-XL

196.34 €

1 5 Days 70150514500390000390000-2.1Cylindrical-36.5Sheet steel cage223..14128CNSheet steel9.586.73,7004.84.28422314-E1-XL

-

1 5 Days 140210533600570000800000-2Cylindrical-76Solid brass cage, guided by rollers230..28192.3CNBrass9.5-2,3904.86.28123028-E1A-XL-M

-

1 5 Days 150225563400630000880000-2.1Cylindrical-85Solid brass cage, guided by rollers230..30206.3CNBrass9.5-2,2104.87.65523030-E1A-XL-M
-

760.00 €

1 5 Days 15025080260010000001330000-2.1Cylindrical-143Solid brass cage, guided by rollers231..30220.8C3Brass12.2-1,7206.315.56-

696.08 €

1 5 Days 130230802600910000115000-3Cylindrical-89Solid brass cage, guided by rollers232..26199.3CNBrass9.5-1,7404.814.01823226-E1A-XL-M

1,126.29 €

1 5 Days 15027096220012800001660000-3Cylindrical-129Solid brass cage, guided by rollers232..30232.6CNBrass12.2-1,4006.323.57623230-E1A-XL-M

1,611.29 €

1 5 Days 170310110200016400002170000-4Cylindrical-163Solid brass cage, guided by rollers232..34267.4CNBrass15-1,160836.07623234-E1A-XL-M

933.51 €

1 5 Days 180250522200445000840000-2Cylindrical-57Solid brass cage, guided on the outer ring239..36230.9CNBrass9.5-1,8504.87.8123936-S-MB

-

1 5 Days 120200623400630000800000-2Cylindrical-73Solid window-type cage made of glass fiber-reinforced polyamide, guided on inner ring231..24177.4CNResin9.5136.22,2904.87.34823124-E1-XL-TVPB

123.28 €

1 5 Days 60130316300211000226000-2.1Cylindrical-28Sheet steel cage213..12112.5CNSheet steel6.584.44,1003.22.121312-E1-XL

455.55 €

1 5 Days 110240503000600000640000-3Cylindrical-69Solid window-type cage made of glass fiber-reinforced polyamide, guided on inner ring213..22202.5CNResin12.2146.42,7006.310.79321322-E1-XL-TVPB
-

202.74 €

1 5 Days 8014033---H3162Tapered70-Solid brass cage, guided by rollers222..16126.8CNBrass6.5--3.22.037-
-

315.88 €

1 5 Days 10018046----2.1Cylindrical--Solid brass cage, guided by rollers222..20161.4CNBrass9.5--4.84.931-
-

-

1 5 Days 10018046----2.1Cylindrical--Solid brass cage, guided by rollers222..20161.4C3Brass9.5--4.84.941-
-

-

1 5 Days 12021558----2.1Cylindrical--Solid brass cage, guided by rollers222..24192CNBrass12.2--6.38.848-
-

-

1 5 Days 12021558----2.1Cylindrical--Solid brass cage, guided by rollers222..24192C3Brass12.2--6.38.85-
-

-

1 5 Days 7015051----2.1Cylindrical--Solid brass cage, guided by rollers223..14128CNBrass9.5--4.84.266-

Loading...

Basic information

Number of Raceway Ring Rows Double Row Size Standards Metric Series Product type Self-aligning roller bearings
Customs tariff — country of origin DE Marking cover / seal None Customs tariff — weight unit kg
Customs tariff — weight per 1 Customs tariff — item number 84823000

Tech Support