Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0167339160000 |
0167339320000 |
0190043200000 |
0192172180000 |
0192175950000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | r (min.) (mm) | Fatigue limit load Pu (kN) | Cage designation | Bore code | Cage material | Shoulder dimension d1 (mm) | Outer ring internal diameter E (mm) | Axial movement range s (mm) | r1 (min.) (mm) | Envelope circle diameter F (mm) | Ref. speed rpm | Customs tariff — weight | Customs tariff — item number | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.66 € | 1 | 5 Days | 25 | 62 | 17 | 14400 | 49000 | 37500 | 1.1 | 5. 6 | Window-type cage made of polyamide P66, roller-guided | 5 | Resin | 38.1 | 54 | 1.4 | 1.1 | 34 | 10,100 | 0.24 | 84825000 | N305-E-XL-TVP2 | |||
57.52 € | 1 | 5 Days | 35 | 80 | 21 | 10900 | 76000 | 63000 | 1.5 | 10.6 | Solid brass cage, guided by rollers | 7 | Brass | 51 | 70.2 | 0.6 | 1.5 | 46.2 | 7,900 | 0.485 | 84825000 | N307-E-XL-TVP2 | |||
133.51 € | 1 | 5 Days | 60 | 110 | 22 | 6300 | 112000 | 103000 | 1.5 | 16.8 | Window-type cage made of polyamide P66, roller-guided | 12 | Resin | 77.6 | 100 | 1.6 | 1.5 | 72 | 5,400 | 0.81 | 84825000 | N212-E-XL-TVP2 | |||
43.22 € | 1 | 5 Days | 30 | 62 | 16 | 14200 | 46000 | 37500 | 1 | 5.4 | Window-type cage made of polyamide P66, roller-guided | 6 | Resin | 41.1 | 55.5 | 1.4 | 0.6 | 37.5 | 9,600 | 0.205 | 84879090 | N206-E-XL-TVP2 | |||
325.88 € | 1 | 5 Days | 95 | 170 | 32 | 3800 | 260000 | 265000 | 2.1 | 41.5 | Window-type cage made of polyamide P66, roller-guided | 19 | Resin | 120.5 | 154.5 | 0.6 | 2.1 | 112.5 | 3,700 | 2.81 | 84825000 | N219-E-XL-TVP2 |
Loading...
Number of Raceway Ring Rows | Single Track | Product type | Cylindrical roller bearing | Bore shape | Cylindrical |
---|---|---|---|---|---|
Model series | N.. | Customs tariff — country of origin | DE | Bearing clearance identifier | CN |
Ring nut | No | Marking cover / seal | None | Customs tariff — weight unit | kg |
Customs tariff — weight per | 1 |
Configure
Basic Attributes
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
r (min.)(mm)
Fatigue limit load Pu(kN)
Cage designation
Bore code
Cage material
Shoulder dimension d1(mm)
Outer ring internal diameter E(mm)
Axial movement range s(mm)
r1 (min.)(mm)
Envelope circle diameter F(mm)
Ref. speed rpm
Customs tariff — weight
Customs tariff — item number
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes