Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KBO12
Part Number
|
---|
KBO12 |
Part Number | Related to | Minimum order quantity | Volume Discount | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C max (N) | load capacity stat. C0 max (N) | Number of rows balls | B2 (mm) | L2 (mm) | BL2 (mm) | DN (mm) | N2 (mm) | T4 (mm) | N4 (mm) | Angle of sector opening α (°) | β (°) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 4 Days | 12 | 32 | 22 | 600 | 445 | 4 | 7.7 | 22.6 | 1.3 | 21 | 1.5 | 1.2 | 2.2 | 78 | 64 | 29 |
Loading...
RoHS Certificate | Available | REACH Certificate | Available |
---|
This page is Linear ball bearings / KBO / open design / corrosion-resistant design possible, part number KBO12.
You can find the detail information about specifications and dimensions on part number KBO12.
Configure
Basic Attributes
Diameter of Inscribed Circle dr(φ)
Overall Length L(mm)
Outer Diameter D(φ)
load capacity dyn. C max(N)
load capacity stat. C0 max(N)
Number of rows balls
B2(mm)
L2(mm)
BL2(mm)
DN(mm)
N2(mm)
T4(mm)
N4(mm)
Angle of sector opening α(°)
β(°)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KBO20 |
KBO25 |
KBO30 |
KBO40 |
KBO50 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C max (N) | load capacity stat. C0 max (N) | Number of rows balls | B2 (mm) | L2 (mm) | BL2 (mm) | DN (mm) | N2 (mm) | T4 (mm) | N4 (mm) | Angle of sector opening α (°) | β (°) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 20 | 45 | 32 | 1600 | 1280 | 5 | 10 | 31.2 | 1.6 | 30.3 | 2 | 1.2 | 2.2 | 60 | 52 | 75 | |||
- | 1 | 4 Days | 25 | 58 | 40 | 2850 | 2300 | 5 | 12.5 | 43.7 | 1.85 | 37.5 | 2.5 | 1.5 | 3 | 60 | 53 | 156 | |||
- | 1 | 4 Days | 30 | 68 | 47 | 3700 | 3000 | 5 | 13.6 | 51.7 | 1.85 | 44.5 | 2.5 | 1.5 | 3 | 54 | 55 | 253 | |||
- | 1 | 4 Days | 40 | 80 | 62 | 6100 | 4600 | 5 | 18.2 | 60.3 | 2.15 | 59 | 3 | 1.5 | 3 | 54 | 54 | 517 | |||
- | 1 | 4 Days | 50 | 100 | 75 | 8900 | 6600 | 5 | 22.7 | 77.3 | 2.65 | 72 | 4 | 1.5 | 3 | 54 | 54 | 843 |