Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KH50-P
Part Number
|
---|
KH50-P |
Part Number | Minimum order quantity | Volume Discount | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C min (N) | load capacity dyn. C max (N) | load capacity stat. C0 min (N) | load capacity stat. C0 max (N) | N2 (mm) | JL4 (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 4 Days | 50 | 70 | 62 | 6800 | 6800 | 6300 | 7000 | 2.5 | 9 | 254 |
Loading...
RoHS Certificate | Available | REACH Certificate | Available |
---|
This page is Linear ball bearings / KH..-P / initially greased / sealed on one side / relubrication possible, part number KH50-P.
You can find the detail information about specifications and dimensions on part number KH50-P.
Configure
Basic Attributes
Diameter of Inscribed Circle dr(φ)
Overall Length L(mm)
Outer Diameter D(φ)
load capacity dyn. C min(N)
load capacity dyn. C max(N)
load capacity stat. C0 min(N)
load capacity stat. C0 max(N)
N2(mm)
JL4(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KH06-P |
KH08-P |
KH10-P |
KH12-P |
KH14-P |
KH20-P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C min (N) | load capacity dyn. C max (N) | load capacity stat. C0 min (N) | load capacity stat. C0 max (N) | N2 (mm) | JL4 (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 6 | 22 | 12 | 340 | 390 | 240 | 340 | 2 | 4 | 7 | ||
- | 1 | 4 Days | 8 | 24 | 15 | 410 | 475 | 280 | 400 | 2 | 6 | 12 | ||
- | 1 | 4 Days | 10 | 26 | 17 | 510 | 590 | 370 | 520 | 2.5 | 6 | 15 | ||
- | 1 | 4 Days | 12 | 28 | 19 | 670 | 800 | 510 | 740 | 2.5 | 6 | 19 | ||
- | 1 | 4 Days | 14 | 28 | 21 | 690 | 830 | 520 | 760 | 2.5 | 6 | 20 | ||
14.07 € | 1 | 7 Days | 20 | 30 | 28 | 1110 | 1170 | 790 | 1010 | 2.5 | 7 | 34 |