Linear ball bearings / KH..-P / initially greased / sealed on one side / relubrication possible (Part Numbers)

Linear ball bearings / KH..-P / initially greased / sealed on one side / relubrication possible
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 6~50
・Overall Length L(mm): 22~70
・Outer Diameter D(mm): 12~62
・N2(mm): 2, 2.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KH06-P
KH08-P
KH10-P
KH12-P
KH14-P
KH20-P
KH25-P
KH30-P
KH40-P
KH50-P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
Outer Diameter D
(mm)
load capacity dyn. C min
(N)
load capacity dyn. C max
(N)
load capacity stat. C0 min
(N)
load capacity stat. C0 max
(N)
N2
(mm)
JL4
(mm)
Mass
(g)

12.67 €

1 Available 4 Days 62212340390240340247

13.28 €

1 Available 4 Days 824154104752804002612

14.07 €

1 Available 4 Days 1026175105903705202.5615

14.80 €

1 Available 4 Days 1228196708005107402.5619

15.80 €

1 Available 4 Days 1428216908305207602.5620

14.53 €

1 7 Days 2030281110117079010102.5734

21.82 €

1 Available 4 Days 25403522802420167021302.5866

26.32 €

1 Available 4 Days 30504033003300270031002.5897

34.18 €

1 Available 4 Days 40605253005300445049502.59185

44.63 €

1 Available 4 Days 50706268006800630070002.59254

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support