Linear ball bearing and housing units / KGB..-PP-AS, sealed, greased, relubrication facility, corrosion-resistant design possible (Part Numbers - CAD Download)

Linear ball bearing and housing units / KGB..-PP-AS, sealed, greased, relubrication facility, corrosion-resistant design possible
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~50
・Overall Length L(mm): 32~100

Sealed, greased, with relubrication facility; corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KGB12-PP-AS
KGB16-PP-AS
KGB20-PP-AS
KGB25-PP-AS
KGB30-PP-AS
KGB40-PP-AS
KGB50-PP-AS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
B
(mm)
Mass
(g)

68.02 €

1 Available 4 Days 123252103
-

69.82 €

1 Available 4 Days 163656140

74.97 €

1 Available 4 Days 204570300

92.73 €

1 Available 4 Days 255880580

108.32 €

1 Available 4 Days 306888900

143.95 €

1 Available 4 Days 40801081430

212.92 €

1 Available 4 Days 501001352780

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support