Linear ball bearing and housing units / KTHK..-B-PP-AS, sealed, greased, relubrication facility, corrosion-resistant design possible (Part Numbers - CAD Download)

Linear ball bearing and housing units / KTHK..-B-PP-AS, sealed, greased, relubrication facility, corrosion-resistant design possible
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~50
・Overall Length L(mm): 60~145

Sealed, greased, with relubrication facility; corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KTHK12-B-PP-AS
KTHK16-B-PP-AS
KTHK20-B-PP-AS
KTHK25-B-PP-AS
KTHK30-B-PP-AS
KTHK40-B-PP-AS
KTHK50-B-PP-AS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
B
(mm)
Mass
(g)

100.77 €

1 Available 4 Days 126040130

115.15 €

1 Available 4 Days 166543160

101.93 €

1 12 Days 206553320

136.75 €

1 Available 4 Days 258560560

143.95 €

1 Available 4 Days 3010567600

158.33 €

1 Available 4 Days 40125871600

179.93 €

1 Available 4 Days 501451032050

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support