Carriages LFDL..-B, Bogie Carriage, Corrosion-resistant Design Possible (LFDL32-B)

Carriages LFDL..-B, Bogie Carriage, Corrosion-resistant Design Possible LFDL32-B
  • Volume Discount

Product Details:

Manufacturer part number: LFDL32-B

Brand: INA

Price: 258.52

Delivery time: 17 Days


Technical Data:

B: 80 mm

H1: 43 mm

L: 100 mm

Weight/Unit: 0.8 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFDL32-B

Part Number
LFDL32-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H1
(mm)
L
(mm)
Weight/Unit
(kg)

258.52 €

1 17 Days 80431000.8

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

This page is Carriages LFDL..-B, Bogie Carriage, Corrosion-resistant Design Possible, part number LFDL32-B.
You can find the detail information about specifications and dimensions on part number LFDL32-B.

Variation of this product

Part Number
LFDL52-B
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
H1
(mm)
L
(mm)
Weight/Unit
(kg)

381.82 €

1 Available 4 Days 12065.11502.5

Tech Support