Guideways LFS..-C, Hollow Section Profile, with Two Raceway Shafts; Corrosion-Resistant Design Possible (Part Numbers - CAD Download)

Guideways LFS..-C, Hollow Section Profile, with Two Raceway Shafts; Corrosion-Resistant Design Possible
  • Volume Discount
[Specifications]
・L(mm): 6000
・B(mm): 32-86
・H(mm): 20, 34

Guideway, hollow section profile, with two raceway shafts; corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFS32-C
LFS42-C
LFS52-C-RB
LFS86-C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H
(mm)
Weight/Unit
(kg)

126.53 €

1 Available 4 Days 32200.001

158.82 €

1 Available 4 Days 42200.002
-

190.23 €

1 Available 4 Days 52340.003

192.15 €

1 Available 4 Days 86340.004

Loading...

  1. 1

Basic information

L(mm) 6000 RoHS Certificate Available REACH Certificate Available

Tech Support