Ball studs for ball joints DIN 71803 Form B (K0713) (Part Numbers - CAD Download)

Ball studs for ball joints DIN 71803 Form B (K0713)
[Specifications]
・Main Body Material: Steel
・Standard: DIN 71803
・Surface finish body: galvanised and passivated
・Form: B
・D1=Pin(mm): 8-19

[Features]
・Spare part for DIN 71802 ball joints

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0713.0840
K0713.0875
K0713.1045
K0713.1080
K0713.1305
K0713.1310
K0713.1606
K0713.1613
K0713.1918
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 D1=Pin
(mm)
D3
(mm)
D6
(mm)
L3
(mm)
L7
(mm)

0.68 €

1 4 Days short88594

0.68 €

1 4 Days long88597.5

0.84 €

1 4 Days short10106114.5

0.89 €

1 4 Days long10106118

1.08 €

1 4 Days short13138135

1.10 €

1 4 Days long131381310

1.56 €

1 4 Days short161610166

1.61 €

1 4 Days long1616101613

2.65 €

1 4 Days long1919142018

Loading...

  1. 1

Basic information

Main Body Material Steel Main material Steel Surface finish body galvanised and passivated
Form B

Tech Support