Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1466.106
Part Number
|
---|
K1466.106 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection screw M | Allowable Tilt Angle α (deg) | Version 2 | A (mm) | B (mm) | B1 (mm) | D=Fastening hole (mm) | D1=Thread | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | K (mm) | L (mm) | L1 (mm) | SW (mm) | α | Max. static tensile stress long-term (N) | Max. static tensile stress short-term (N) | Max. transverse stress long-term (N) | Max. transverse stress short-term (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.00 € | 1 | 4 Days | M6 | 14,5° | RH thread | 30 | 20 | 5 | 6 | M6 | 10 | 13 | 9 | 7 | 12.7 | 12 | 10 | 11 | 14,5° | 700 | 1400 | 200 | 400 |
Loading...
Main material | IGUMID® | Surface finish body | galvanised | Component material | Iglidur® |
---|
This page is Rod ends igubal with plain bearing internal thread, similar to DIN ISO 12240-4 (K1466), part number K1466.106.
You can find the detail information about specifications and dimensions on part number K1466.106.
Configure
Basic Attributes
Type
Connection screw M
Allowable Tilt Angle α(deg)
Version 2
A(mm)
B(mm)
B1(mm)
D=Fastening hole(mm)
D1=Thread
D2(mm)
D3(mm)
H(mm)
H1(mm)
K(mm)
L(mm)
L1(mm)
SW(mm)
α
Max. static tensile stress long-term(N)
Max. static tensile stress short-term(N)
Max. transverse stress long-term(N)
Max. transverse stress short-term(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1466.1041 |
K1466.105 |
K1466.1051 |
K1466.1061 |
K1466.108 |
K1466.1081 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection screw M | Allowable Tilt Angle α (deg) | Version 2 | A (mm) | B (mm) | B1 (mm) | D=Fastening hole (mm) | D1=Thread | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | K (mm) | L (mm) | L1 (mm) | SW (mm) | α | Max. static tensile stress long-term (N) | Max. static tensile stress short-term (N) | Max. transverse stress long-term (N) | Max. transverse stress short-term (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.96 € | 1 | 4 Days | M4 | 15° | LH thread | 27 | 18 | 4 | 5 | M4 | 9 | 12 | 8 | 6 | 11.1 | 10 | 9 | 9 | 15° | 500 | 1000 | 125 | 250 | ||
6.96 € | 1 | 4 Days | M5 | 15° | RH thread | 27 | 18 | 4 | 5 | M5 | 9 | 12 | 8 | 6 | 11.1 | 10 | 9 | 9 | 15° | 500 | 1000 | 125 | 250 | ||
6.96 € | 1 | 4 Days | M5 | 15° | LH thread | 27 | 18 | 4 | 5 | M5 | 9 | 12 | 8 | 6 | 11.1 | 10 | 9 | 9 | 15° | 500 | 1000 | 125 | 250 | ||
7.00 € | 1 | 4 Days | M6 | 14,5° | LH thread | 30 | 20 | 5 | 6 | M6 | 10 | 13 | 9 | 7 | 12.7 | 12 | 10 | 11 | 14,5° | 700 | 1400 | 200 | 400 | ||
7.15 € | 1 | 4 Days | M8 | 12,5° | RH thread | 36 | 24 | 5 | 8 | M8 | 13 | 16 | 12 | 9 | 15.8 | 16 | 12 | 14 | 12,5° | 1050 | 2100 | 350 | 700 | ||
7.15 € | 1 | 4 Days | M8 | 12,5° | LH thread | 36 | 24 | 5 | 8 | M8 | 13 | 16 | 12 | 9 | 15.8 | 16 | 12 | 14 | 12,5° | 1050 | 2100 | 350 | 700 |