Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0716.161
Part Number
|
---|
K0716.161 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection screw M | Static load capacity radial (N) | Basic Load Rating (kN) | Allowable Tilt Angle α (deg) | Version 2 | A (mm) | B (mm) | D=Fastening hole (mm) | D1=Thread | H (mm) | H1 (mm) | K (mm) | L=thread length (mm) | L1 (mm) | α | Static load rating (N) | Dynamic load rating (N) | Rev. limit n max. (rpm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.44 € | 1 | 4 Days | M16 | 2350 | 6.25 | 8° | LH thread | 66 | 42 | 16 | M16 | 21 | 15 | 19 | 40 | 22 | 8° | 2350 | 6250 | 975 |
Loading...
Main Body Material | Steel | Main material | Steel | Surface finish body | galvanised |
---|
This page is Rod ends with ball bearing external thread, DIN ISO 12240-4 (K0716), part number K0716.161.
You can find the detail information about specifications and dimensions on part number K0716.161.
Configure
Basic Attributes
Type
Connection screw M
Allowable Tilt Angle α(deg)
Version 2
A(mm)
B(mm)
D=Fastening hole(mm)
D1=Thread
H(mm)
H1(mm)
K(mm)
L=thread length(mm)
L1(mm)
α
Static load rating(N)
Dynamic load rating(N)
Rev. limit n max.(rpm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0716.081 |
K0716.10 |
K0716.101 |
K0716.20 |
K0716.201 |
K0716.22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection screw M | Static load capacity radial (N) | Basic Load Rating (kN) | Allowable Tilt Angle α (deg) | Version 2 | A (mm) | B (mm) | D=Fastening hole (mm) | D1=Thread | H (mm) | H1 (mm) | K (mm) | L=thread length (mm) | L1 (mm) | α | Static load rating (N) | Dynamic load rating (N) | Rev. limit n max. (rpm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.68 € | 1 | 4 Days | M8 | 1000 | 4 | 8,5° | LH thread | 42 | 24 | 8 | M8 | 12 | 9 | 10.5 | 25 | 15 | 8,5° | 1000 | 4000 | 1300 | ||
51.29 € | 1 | 4 Days | M10 | 1450 | 4.45 | 8° | RH thread | 48 | 28 | 10 | M10 | 14 | 10.5 | 12 | 29 | 15 | 8° | 1450 | 4450 | 1225 | ||
51.29 € | 1 | 4 Days | M10 | 1450 | 4.45 | 8° | LH thread | 48 | 28 | 10 | M10 | 14 | 10.5 | 12 | 29 | 15 | 8° | 1450 | 4450 | 1225 | ||
98.38 € | 1 | 4 Days | M20 | 3450 | 7.9 | 7° | RH thread | 78 | 50 | 20 | M20x1,5 | 25 | 18 | 24.5 | 47 | 28 | 7° | 3450 | 7900 | 825 | ||
98.38 € | 1 | 4 Days | M20 | 3450 | 7.9 | 7° | LH thread | 78 | 50 | 20 | M20x1,5 | 25 | 18 | 24.5 | 47 | 28 | 7° | 3450 | 7900 | 825 | ||
110.42 € | 1 | 4 Days | M22 | 3980 | 9.3 | 8° | RH thread | 84 | 54 | 22 | M22x1,5 | 28 | 20 | 26 | 51 | 26 | 8° | 3980 | 9300 | 725 |