Rod ends with ball bearing internal thread, DIN ISO 12240-4 (K0717) (Part Numbers - CAD Download)

Rod ends with ball bearing internal thread, DIN ISO 12240-4 (K0717)
[Specifications]
・Main Body Material: Steel
・Connection screw M: M6-M22
・Standard: DIN ISO 12240-4

[Features]
・For transmitting movement processes
・Hardened and permanently lubricated ball bearing
・Bearing play 15–40µm
・Cover washers for sealing
・Version: right or left-hand thread
・Internal thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0717.06
K0717.08
K0717.061
K0717.081
K0717.10
K0717.12
K0717.16
K0717.20
K0717.22
K0717.101
K0717.121
K0717.161
K0717.201
K0717.221
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
Version 2 A
(mm)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
K
(mm)
L
(mm)
L1
(mm)
SW
(mm)
α Static load rating
(N)
Dynamic load rating
(N)
Rev. limit n max.
(rpm)

39.94 €

1 4 Days M66502.75RH thread302056M6101396.75912101165027501350

44.68 €

1 4 Days M8100048,5°RH thread362458M812.51612910.51612148,5°100040001300

39.94 €

1 4 Days M66502.75LH thread302056M6101396.75912101165027501350

44.68 €

1 4 Days M8100048,5°LH thread362458M812.51612910.51612148,5°100040001300

51.29 €

1 4 Days M1014504.45RH thread43286.510M1015191410.512201517145044501225

59.97 €

1 4 Days M1218004.957,5°RH thread50326.512M1217.522161214.52216197,5°180049501125

77.44 €

1 4 Days M1623506.25RH thread6442816M16222721151928222223506250975

98.38 €

1 4 Days M2034507.9RH thread77501020M20x1,527.534251824.533263034507900825

110.42 €

1 4 Days M2239809.3RH thread84541222M22x1,5303828202637263239809300725

51.29 €

1 4 Days M1014504.45LH thread43286.510M1015191410.512201517145044501225

59.97 €

1 4 Days M1218004.957,5°LH thread50326.512M1217.522161214.52216197,5°180049501125

77.44 €

1 4 Days M1623506.25LH thread6442816M16222721151928222223506250975

98.38 €

1 4 Days M2034507.9LH thread77501020M20x1,527.534251824.533263034507900825

110.42 €

1 4 Days M2239809.3LH thread84541222M22x1,5303828202637263239809300725

Loading...

  1. 1

Basic information

Main Body Material Steel Main material Steel Surface finish body galvanised

Tech Support