Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0718.161
Part Number
|
---|
K0718.161 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection screw M | Static load capacity radial (N) | Basic Load Rating (kN) | Allowable Tilt Angle α (deg) | Main material | Version 2 | A (mm) | B (mm) | D=Fastening hole (mm) | D1=Thread | H (mm) | H1 (mm) | K (mm) | L=thread length (mm) | L1 (mm) | α | Static base loads (kN) | Dynamic base loads (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.43 € | 1 | 4 Days | M16 | 32000 | 52.7 | 15° | High carbon steel | LH thread | 66 | 42 | 16 | M16 | 21 | 15 | 28.57 | 40 | 22 | 15° | 32 | 52.7 |
Loading...
Surface finish body | galvanised |
---|
This page is Rod ends with plain bearing external thread, DIN ISO 12240-4 (K0718), part number K0718.161.
You can find the detail information about specifications and dimensions on part number K0718.161.
Configure
Basic Attributes
Type
Connection screw M
Allowable Tilt Angle α(deg)
Main material
Version 2
A(mm)
B(mm)
D=Fastening hole(mm)
D1=Thread
H(mm)
H1(mm)
K(mm)
L=thread length(mm)
L1(mm)
α
Static base loads(kN)
Dynamic base loads(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0718.061 |
K0718.08 |
K0718.081 |
K0718.20 |
K0718.201 |
K0718.22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection screw M | Static load capacity radial (N) | Basic Load Rating (kN) | Allowable Tilt Angle α (deg) | Main material | Version 2 | A (mm) | B (mm) | D=Fastening hole (mm) | D1=Thread | H (mm) | H1 (mm) | K (mm) | L=thread length (mm) | L1 (mm) | α | Static base loads (kN) | Dynamic base loads (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.68 € | 1 | 4 Days | M6 | 6000 | 9.3 | 13° | Steel | LH thread | 36 | 20 | 6 | M6 | 9 | 6.75 | 12.7 | 22 | 12 | 13° | 6 | 9.3 | ||
13.33 € | 1 | 4 Days | M8 | 11000 | 16.7 | 13° | Steel | RH thread | 42 | 24 | 8 | M8 | 12 | 9 | 15.87 | 25 | 15 | 13° | 11 | 16.7 | ||
13.33 € | 1 | 4 Days | M8 | 11000 | 16.7 | 13° | Steel | LH thread | 42 | 24 | 8 | M8 | 12 | 9 | 15.87 | 25 | 15 | 13° | 11 | 16.7 | ||
45.20 € | 1 | 4 Days | M20 | 43800 | 78.1 | 15° | High carbon steel | RH thread | 78 | 50 | 20 | M20x1,5 | 25 | 18 | 34.92 | 47 | 28 | 15° | 43.8 | 78.1 | ||
45.20 € | 1 | 4 Days | M20 | 43800 | 78.1 | 15° | High carbon steel | LH thread | 78 | 50 | 20 | M20x1,5 | 25 | 18 | 34.92 | 47 | 28 | 15° | 43.8 | 78.1 | ||
51.91 € | 1 | 4 Days | M22 | 52600 | 97.2 | 15° | High carbon steel | RH thread | 84 | 54 | 22 | M22x1,5 | 28 | 20 | 38.1 | 51 | 26 | 15° | 52.6 | 97.2 |