Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0723.06
Part Number
|
---|
K0723.06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection screw M | Static load capacity radial (N) | Basic Load Rating (kN) | Allowable Tilt Angle α (deg) | Main material | Version 2 | A (mm) | B (mm) | B1 (mm) | D=Fastening hole (mm) | D1=Thread | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | K (mm) | L (mm) | L1 (mm) | SW (mm) | α | Static base loads (kN) | Dynamic base loads (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.35 € | 1 | 4 Days | M6 | 8200 | 3.6 | 12° | Steel | RH thread | 30 | 20 | 5 | 6 -0.008 | M6 | 10 | 13 | 6 | 4.4 | 10 | 12 | 11 | 11 | 12° | 8.2 | 3.6 |
Loading...
Surface finish body | galvanised | Component material | Ball-bearing steel |
---|
This page is Rod ends with plain bearing internal thread, narrow version, DIN ISO 12240-4 (K0723), part number K0723.06.
You can find the detail information about specifications and dimensions on part number K0723.06.
Configure
Basic Attributes
Type
Connection screw M
Allowable Tilt Angle α(deg)
Main material
Version 2
A(mm)
B(mm)
B1(mm)
D=Fastening hole(mm)
D1=Thread
D2(mm)
D3(mm)
H(mm)
H1(mm)
K(mm)
L(mm)
L1(mm)
SW(mm)
α
Static base loads(kN)
Dynamic base loads(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0723.061 |
K0723.08 |
K0723.081 |
K0723.10 |
K0723.101 |
K0723.10125 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection screw M | Static load capacity radial (N) | Basic Load Rating (kN) | Allowable Tilt Angle α (deg) | Main material | Version 2 | A (mm) | B (mm) | B1 (mm) | D=Fastening hole (mm) | D1=Thread | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | K (mm) | L (mm) | L1 (mm) | SW (mm) | α | Static base loads (kN) | Dynamic base loads (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.35 € | 1 | 4 Days | M6 | 8200 | 3.6 | 12° | High carbon steel | LH thread | 30 | 20 | 5 | 6 -0.008 | M6 | 10 | 13 | 6 | 4.4 | 10 | 12 | 11 | 11 | 12° | 8.2 | 3.6 | ||
18.91 € | 1 | 4 Days | M8 | 12900 | 5.8 | 12° | Steel | RH thread | 36 | 24 | 5 | 8 -0.008 | M8 | 12.5 | 16 | 8 | 6 | 13 | 16 | 12 | 14 | 12° | 12.9 | 5.8 | ||
18.91 € | 1 | 4 Days | M8 | 12900 | 5.8 | 12° | High carbon steel | LH thread | 36 | 24 | 5 | 8 -0.008 | M8 | 12.5 | 16 | 8 | 6 | 13 | 16 | 12 | 14 | 12° | 12.9 | 5.8 | ||
21.99 € | 1 | 4 Days | M10 | 17600 | 8.6 | 12° | Steel | RH thread | 43 | 28 | 6.5 | 10 -0.008 | M10 | 15 | 19 | 9 | 7 | 16 | 20 | 13 | 17 | 12° | 17.6 | 8.6 | ||
21.99 € | 1 | 4 Days | M10 | 17600 | 8.6 | 12° | High carbon steel | LH thread | 43 | 28 | 6.5 | 10 -0.008 | M10 | 15 | 19 | 9 | 7 | 16 | 20 | 13 | 17 | 12° | 17.6 | 8.6 | ||
21.99 € | 1 | 4 Days | M10 | 17600 | 8.6 | 12° | Steel | RH thread | 43 | 28 | 6.5 | 10 -0.008 | M10x1,25 | 15 | 19 | 9 | 7 | 16 | 20 | 13 | 17 | 12° | 17.6 | 8.6 |