Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0721.061
Part Number
|
---|
K0721.061 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection screw M | Static load capacity radial (N) | Basic Load Rating (kN) | Allowable Tilt Angle α (deg) | Version 2 | A (mm) | B (mm) | B1 (mm) | D=Fastening hole (mm) | D1=Thread | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | K (mm) | L (mm) | L1 (mm) | SW (mm) | α | Static base loads (kN) | Dynamic base loads (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.08 € | 1 | 4 Days | M6 | 13100 | 9.3 | 13° | LH thread | 30 | 20 | 5 | 6 | M6 | 10 | 13 | 9 | 6.75 | 12.7 | 12 | 10 | 11 | 13° | 13.1 | 9.3 |
Loading...
Main Body Material | Stainless Steel | Main material | Stainless steel | Surface finish body | polished |
---|---|---|---|---|---|
Component material | Stainless steel |
This page is Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4 (K0721), part number K0721.061.
You can find the detail information about specifications and dimensions on part number K0721.061.
Configure
Basic Attributes
Type
Connection screw M
Allowable Tilt Angle α(deg)
Version 2
A(mm)
B(mm)
B1(mm)
D=Fastening hole(mm)
D1=Thread
D2(mm)
D3(mm)
H(mm)
H1(mm)
K(mm)
L(mm)
L1(mm)
SW(mm)
α
Static base loads(kN)
Dynamic base loads(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0721.05 |
K0721.051 |
K0721.06 |
K0721.08 |
K0721.081 |
K0721.10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection screw M | Static load capacity radial (N) | Basic Load Rating (kN) | Allowable Tilt Angle α (deg) | Version 2 | A (mm) | B (mm) | B1 (mm) | D=Fastening hole (mm) | D1=Thread | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | K (mm) | L (mm) | L1 (mm) | SW (mm) | α | Static base loads (kN) | Dynamic base loads (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.08 € | 1 | 4 Days | M5 | 11800 | 7.5 | 13° | RH thread | 27 | 18 | 4 | 5 | M5 | 9 | 11 | 8 | 6 | 11.11 | 10 | 10 | 9 | 13° | 11.8 | 7.5 | ||
30.08 € | 1 | 4 Days | M5 | 11800 | 7.5 | 13° | LH thread | 27 | 18 | 4 | 5 | M5 | 9 | 11 | 8 | 6 | 11.11 | 10 | 10 | 9 | 13° | 11.8 | 7.5 | ||
30.08 € | 1 | 4 Days | M6 | 13100 | 9.3 | 13° | RH thread | 30 | 20 | 5 | 6 | M6 | 10 | 13 | 9 | 6.75 | 12.7 | 12 | 10 | 11 | 13° | 13.1 | 9.3 | ||
33.51 € | 1 | 4 Days | M8 | 20700 | 16.7 | 13° | RH thread | 36 | 24 | 5 | 8 | M8 | 12.5 | 16 | 12 | 9 | 15.87 | 16 | 12 | 13 | 13° | 20.7 | 16.7 | ||
33.51 € | 1 | 4 Days | M8 | 20700 | 16.7 | 13° | LH thread | 36 | 24 | 5 | 8 | M8 | 12.5 | 16 | 12 | 9 | 15.87 | 16 | 12 | 13 | 13° | 20.7 | 16.7 | ||
37.46 € | 1 | 4 Days | M10 | 28300 | 23.4 | 13° | RH thread | 43 | 28 | 6.5 | 10 | M10 | 15 | 19 | 14 | 10.5 | 19.05 | 20 | 15 | 17 | 13° | 28.3 | 23.4 |