Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1324.11224
Part Number
|
---|
K1324.11224 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Static load capacity radial (N) | Basic Load Rating (kN) | Allowable Tilt Angle α (deg) | D=internal diameter (mm) | D1=Outside diameter (mm) | H (mm) | H1 (mm) | K (mm) | α | Static load rating (N) | Dynamic load rating (N) | Speed limit (rpm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.29 € | 1 | 4 Days | 34500 | 32 | 13° | 12 H7 | 24.5 h7 | 16 | 12 | 22.22 | 13° | 34500 | 32000 | 300 |
Loading...
Main Body Material | Stainless Steel | Main material | Stainless steel | Steel code | 1.4571 |
---|---|---|---|---|---|
Surface finish body | ground and polished | Component material | PTFE |
This page is Spherical bearings K/E series DIN ISO 12240-1 (K1324), part number K1324.11224.
You can find the detail information about specifications and dimensions on part number K1324.11224.
Configure
Basic Attributes
Type
Allowable Tilt Angle α(deg)
D=internal diameter(mm)
D1=Outside diameter(mm)
H(mm)
H1(mm)
K(mm)
α
Static load rating(N)
Dynamic load rating(N)
Speed limit(rpm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1324.10615 |
K1324.10818 |
K1324.11021 |
K1324.11631 |
K1324.20614 |
K1324.20816 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Static load capacity radial (N) | Basic Load Rating (kN) | Allowable Tilt Angle α (deg) | D=internal diameter (mm) | D1=Outside diameter (mm) | H (mm) | H1 (mm) | K (mm) | α | Static load rating (N) | Dynamic load rating (N) | Speed limit (rpm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.25 € | 1 | 4 Days | 15500 | 9.3 | 13° | 6 H7 | 15 h7 | 9 | 6.75 | 12.7 | 13° | 15500 | 9300 | 530 | ||
19.49 € | 1 | 4 Days | 27800 | 16.7 | 14° | 8 H7 | 18 h7 | 12 | 9 | 15.87 | 14° | 27800 | 16700 | 420 | ||
24.06 € | 1 | 4 Days | 39000 | 23.4 | 13° | 10 H7 | 21 h7 | 14 | 10.5 | 19.05 | 13° | 39000 | 23400 | 350 | ||
37.80 € | 1 | 4 Days | 88000 | 52.5 | 15° | 16 H7 | 31.5 h7 | 21 | 15 | 28.57 | 15° | 88000 | 52500 | 230 | ||
18.15 € | 1 | 4 Days | 9000 | 4 | 13° | 6 -0.008 | 14 -0.008 | 6 | 4 | 10 | 13° | 9000 | 4000 | - | ||
17.78 € | 1 | 4 Days | 15600 | 7 | 15° | 8 -0.008 | 16 -0.008 | 8 | 5 | 13 | 15° | 15600 | 7000 | - |