Spherical bearings K/E series DIN ISO 12240-1 (K1324) (Part Numbers - CAD Download)

Spherical bearings K/E series DIN ISO 12240-1 (K1324)
[Specifications]
・Main Body Material: Stainless Steel
・Standard: DIN ISO 12240-1

[Features]
・Suitable for use under high pressure
・Maintenance-free
・Durable
・Low friction

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1324.10513
K1324.10615
K1324.10818
K1324.11021
K1324.11224
K1324.11631
K1324.20614
K1324.20816
K1324.21019
K1324.21222
K1324.21630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
D=internal diameter
(mm)
D1=Outside diameter
(mm)
H
(mm)
H1
(mm)
K
(mm)
α Static load rating
(N)
Dynamic load rating
(N)
Speed limit
(rpm)

17.25 €

1 4 Days 125007.513°5 H713 h78611.1113°125007500600

17.25 €

1 4 Days 155009.313°6 H715 h796.7512.713°155009300530

19.49 €

1 4 Days 2780016.714°8 H718 h712915.8714°2780016700420

24.06 €

1 4 Days 3900023.413°10 H721 h71410.519.0513°3900023400350

26.29 €

1 4 Days 345003213°12 H724.5 h7161222.2213°3450032000300

37.80 €

1 4 Days 8800052.515°16 H731.5 h7211528.5715°8800052500230

18.15 €

1 4 Days 9000413°6 -0.00814 -0.008641013°90004000-

17.78 €

1 4 Days 15600715°8 -0.00816 -0.008851315°156007000-

22.62 €

1 4 Days 234001012°10-0.00819 -0.009961612°2340010000-

28.64 €

1 4 Days 320001411°12 -0.00822 -0.0091071811°3200014000-

40.93 €

1 4 Days 650003910°16 -0.00830 -0.00914102510°6500039000-

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Main material Stainless steel Steel code 1.4571
Surface finish body ground and polished Component material PTFE

Tech Support