Long Stroke, High Grip Force Parallel Grippers (DPL Series) (Part Numbers - CAD Download)

Long Stroke, High Grip Force Parallel Grippers (DPL Series)
Designed for packaging, pick-and-place applications, long finger gripping applications, and large/heavy part handling. These units feature robust long stroke, high grip force precision gripper and rack and pinion design with double acting pistons. The shielded design helps to repel chips and particulates. Synchronous or non-synchronous jaw operation. Spring assist option maintains grip in case of air pressure loss. Multi-position sensing on up to four locations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DPL-2520
DPL-2535
DPL-3230
DPL-3250
DPL-4040
DPL-4070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Gripping Force
(N)
Stroke
(mm)
Weight
(kg)

1,525.61 €

1 20 Days 2520811401.38

1,583.99 €

1 20 Days 2535768701.8

1,552.64 €

1 22 Days 32301659602.26

2,133.45 €

1 20 Days 325013061003.02

2,326.58 €

1 20 Days 40402035804.3

2,986.83 €

1 20 Days 407020291406

Loading...

  1. 1

Basic information

Operating Pressure Range(MPa) 0.2::0.7 Ingress Protection Class (IP) IP54 Spring None
Jaw Action Synchronous

Tech Support