Axial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Open Design (Part Numbers)

Axial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Open Design
Axial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GE50-AX
GE60-AX
GE70-AX
GE80-AX
GE100-AX
GE120-AX
GE140-AX
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside diameter
(mm)
Outside Diameter Bearing [D]
(mm)
Height [T]
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Weight
(kg)

288.29 €

1000 4 Days 5013042.565000032500003.369

320.69 €

1000 4 Days 601504573600036800004.64

428.14 €

1000 4 Days 701605080700040300005.6

484.74 €

1000 4 Days 8018050104000051800007.14

898.11 €

1000 4 Days 100210591200000602000010.76

1,448.45 €

1000 4 Days 120230641250000623000012.9

5,019.52 €

1000 4 Days 140260721630000817000018.8

Loading...

  1. 1

Tech Support