Rod ends with plain bearing external thread, DIN ISO 12240-4 (27627) (Part Numbers)

Rod ends with plain bearing external thread, DIN ISO 12240-4 (27627)
· Bearing ball, ball-bearing steel, hardened

· Bearing shell with PTFE fabric

· Maintenance-free

· Version: right or left-hand thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27627-05
27627-06
27627-08
27627-051
27627-061
27627-081
27627-10
27627-12
27627-16
27627-20
27627-22
27627-101
27627-121
27627-161
27627-201
27627-221
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M Static load rating
(N)
Dynamic load rating
(kN)
α
(deg)
Main material Version 2 A
(mm)
B
(mm)
D=Fastening hole
(mm)
D1=Thread H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
L1
(mm)
α Static base loads
(kN)
Dynamic base loads
(kN)

20.44 €

1 4 Days M543007.513°SteelRH thread33185M58611.1120913°4.37.5

20.44 €

1 4 Days M660009.313°SteelRH thread36206M696.7512.7221213°69.3

22.88 €

1 4 Days M81100016.713°SteelRH thread42248M812915.87251513°1116.7

20.44 €

1 4 Days M543007.513°SteelLH thread33185M58611.1120913°4.37.5

20.44 €

1 4 Days M660009.313°SteelLH thread36206M696.7512.7221213°69.3

22.88 €

1 4 Days M81100016.713°SteelLH thread42248M812915.87251513°1116.7

25.50 €

1 4 Days M101740023.413°SteelRH thread482810M101410.519.05291513°17.423.4

32.09 €

1 4 Days M12235003213°SteelRH thread543212M12161222.22331913°23.532

46.51 €

1 4 Days M163200052.715°High carbon steelRH thread664216M16211528.57402215°3252.7

61.71 €

1 4 Days M204380078.115°High carbon steelRH thread785020M20x1,5251834.92472815°43.878.1

69.77 €

1 4 Days M225260097.215°High carbon steelRH thread845422M22x1,5282038.1512615°52.697.2

26.73 €

1 4 Days M101740023.413°SteelLH thread482810M101410.519.05291513°17.423.4

32.09 €

1 4 Days M12235003213°SteelLH thread543212M12161222.22331913°23.532

46.51 €

1 4 Days M163200052.715°High carbon steelLH thread664216M16211528.57402215°3252.7

61.71 €

1 4 Days M204380078.115°High carbon steelLH thread785020M20x1,5251834.92472815°43.878.1

69.77 €

1 4 Days M225260097.215°High carbon steelLH thread845422M22x1,5282038.1512615°52.697.2

Loading...

  1. 1

Basic information

Surface finish body galvanised

Tech Support