Spherical Bearings Series K, Stainless Steel, Re-lubricateable (Part Numbers)

Spherical Bearings Series K, Stainless Steel, Re-lubricateable
  • Volume Discount
Material stainless: Inner ring stainless steel 1.4034 (AISI 440 C), hardened, ground and polished. Bearing shell special brass CuZn38Al1.
• DIN ISO 12240-1 (DIN 648), series K (wide shape).
• Re-lubricateable (from size 6 with lubrication hole).
• Initial lubrication before use is required.
• Suitable for higher speeds at short time.
• Without additional outer ring.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
63399205
63399206
63399208
63399210
63399212
63399214
63399216
63399218
63399220
63399222
63399225
63399230
63399235
63399240
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Inner diameter dH7
(mm)
Total width B+0/-0.12
(mm)
Bearing shell width C+0/-0.24
(mm)
Outer diameter D+0/-0.012
(mm)
d1
(mm)
Weight
(g)

22.64 €

1 Available 4 Days 13586137.75

24.99 €

1 Available 4 Days 13696.75168.99

27.86 €

1 Available 4 Days 1481291910.416

31.75 €

1 Available 4 Days 13101410.52212.925

40.41 €

1 Available 4 Days 131216122615.440

51.96 €

1 Available 4 Days 16141913.52816.851

59.29 €

1 Available 4 Days 151621153219.376

71.20 €

1 Available 4 Days 15182316.53521.897

77.36 €

1 Available 4 Days 142025184024.3141

82.76 €

1 Available 4 Days 152228204225.8168

86.62 €

1 Available 4 Days 152531224729.6231

122.27 €

1 Available 4 Days 173037255534.8362

183.18 €

1 Available 4 Days 193543286237.7502

292.02 €

1 Available 4 Days 164049357244.2832

Loading...

  1. 1

Basic information

Type Spherical Bearing Material Stainless steel / Brass Surface Polished

Tech Support