Heavy-Duty Rod Ends GT DIN ISO 12240-4 (DIN 648) Series K, Maintenance Free, External Thread (Part Numbers)

Heavy-Duty Rod Ends GT DIN ISO 12240-4 (DIN 648) Series K, Maintenance Free, External Thread
  • Volume Discount
Material housing: Bores 6-12 mm, free cutting steel, turned, bores 14-30 mm C22 forged, zinc-plated.
Material outer ring: Free cutting steel with PTFE-lining.
Material inner ring: Roller bearing steel 100Cr6, hardened HRC 62 ±1, ground and polished.
For high, radial and axial alternating loads.
Sliding speeds up to 10 m/min.
Load tables pages 800 - 801.
AR = External Right-hand thread. AL = External Left-hand thread.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
63280400
63280500
63280600
63280800
63281000
63281200
63281400
63281600
63281800
63282000
63282200
63282500
63283000
63283500
63284000
63290400
63290500
63290600
63290800
63291000
63291200
63291400
63291600
63291800
63292000
63292200
63292500
63293000
63293500
63294000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Tilt Angle α
(deg)
Thread type Bore dH7
(mm)
B-0.1
(mm)
C1
(mm)
d1
(mm)
Outer diameter d2
(mm)
Center distance to mounting surface h
(mm)
l1
(mm)
Thread size G
(mm)
Thread pitch
(mm)
Weight
(g)

22.63 €

1 Available 4 Days 14Right475.256.5143019M 40.79

12.16 €

1 Available 4 Days 13Right5867.7183320M 50.813

12.29 €

1 Available 4 Days 13Right696.758.9203622M 6120

13.81 €

1 Available 4 Days 14Right812910.4244225M 81.2533

16.71 €

1 Available 4 Days 13Right101410.512.9284829M 101.556

21.22 €

1 Available 4 Days 13Right12161215.4325433M 121.7587

26.84 €

1 Available 4 Days 16Right141913.516.8366038M 142129

33.60 €

1 Available 4 Days 15Right16211519.3426640M 162189

43.54 €

1 Available 4 Days 15Right182316.521.8467244M 18 x 1.51.5267

46.93 €

1 Available 4 Days 14Right20251824.3507847M 20 x 1.51.5348

55.93 €

1 Available 4 Days 15Right22282025.8548451M 22 x 1.51.5443

70.27 €

1 Available 4 Days 15Right25312229.6609457M 24 x 22600

85.95 €

1 Available 4 Days 17Right30372534.87011071M 30 x 221030

118.10 €

1 Available 4 Days 19Right35432837.78012573M 36 x 221600

182.10 €

1 Available 4 Days 16Right40493544.29014278M 42 x 222570

22.63 €

1 Available 4 Days 14Left475.256.5143019M 40.79

12.16 €

1 Available 4 Days 13Left5867.7183320M 50.813

12.29 €

1 Available 4 Days 13Left696.758.9203622M 6120

13.81 €

1 Available 4 Days 14Left812910.4244225M 81.2533

16.71 €

1 Available 4 Days 13Left101410.512.9284829M 101.556

21.22 €

1 Available 4 Days 13Left12161215.4325433M 121.7587

26.84 €

1 Available 4 Days 16Left141913.516.8366038M 142129

33.63 €

1 Available 4 Days 15Left16211519.3426640M 162189

43.54 €

1 Available 4 Days 15Left182316.521.8467244M 18 x 1.51.5267

46.93 €

1 Available 4 Days 14Left20251824.3507847M 20 x 1.51.5348

55.93 €

1 Available 4 Days 15Left22282025.8548451M 22 x 1.51.5443

70.27 €

1 Available 4 Days 15Left25312229.6609457M 24 x 22600

85.95 €

1 Available 4 Days 17Left30372534.87011071M 30 x 221030

118.10 €

1 Available 4 Days 19Left35432837.78012573M 36 x 221600

182.10 €

1 Available 4 Days 16Left40493544.29014278M 42 x 222570

Loading...

  1. 1

Basic information

Material Steel Surface Zinc-plated

Tech Support