Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21545-121012 |
21545-161012 |
21545-201012 |
21545-251012 |
21545-301012 |
21545-401012 |
21545-501012 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D3 | D=internal diameter | L | A | D1 | D2 | E2 | M | E1 | H1 | H | H4 | H2 | H3 | H5 | W | E3 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
181.32 € | 1 | 4 Days | 10 | 12 | 76 | 43 | 22 | 5.2 | 30 | M6 | 40 | 18 | 30 | 8 | 13 | 25 | 16.65 | 7 | 19.5 | 0.2200 | ||
195.88 € | 1 | 4 Days | 10 | 16 | 84 | 53 | 26 | 5.2 | 36 | M6 | 45 | 22 | 35 | 12 | 13 | 30 | 22 | 9.4 | 21.5 | 0.3302 | ||
218.36 € | 1 | 4 Days | 11 | 20 | 104 | 60 | 32 | 6.8 | 45 | M8 | 55 | 25 | 42 | 13 | 18 | 34 | 25 | 10.2 | 27 | 0.5390 | ||
291.36 € | 1 | 4 Days | 15 | 25 | 130 | 78 | 40 | 8.6 | 54 | M10 | 70 | 30 | 51 | 15 | 22 | 40 | 31.5 | 12.9 | 33.5 | 1.1700 | ||
338.13 € | 1 | 4 Days | 18 | 30 | 152 | 87 | 47 | 10.3 | 62 | M12 | 85 | 35 | 60 | 16 | 26 | 48 | 33 | 14.4 | 39.5 | 1.7050 | ||
395.26 € | 1 | 4 Days | 20 | 40 | 176 | 108 | 62 | 14.25 | 80 | M16 | 100 | 45 | 77 | 20 | 34 | 60 | 43.5 | 18.2 | 45 | 2.9190 | ||
565.83 € | 1 | 4 Days | 20 | 50 | 224 | 132 | 75 | 14.25 | 100 | M16 | 125 | 50 | 88 | 20 | 34 | 49 | 47.5 | 33 | 56.5 | 4.9000 |
Loading...
Main material | aluminium | Item | Linear Housing Unit | Version 1 | tandem |
---|---|---|---|---|---|
Version 2 | open | PL Edelstahl | yes |
Configure
Basic Attributes
D3
D=internal diameter
L
A
D1
D2
E2
M
E1
H1
H
H4
H2
H3
H5
W
E3
Filter by standard shipping days
Optional Attributes