GOF DUPLEX Patchcord (Part Numbers)

GOF DUPLEX Patchcord

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· To connect optical transmitter, receiver and terminal box
· Non-permanent connections allow for easy change of equipment
· "Plug & Play" connection between optical devices
· For direct connection between two active optical components

Application
· LAN connections
· Data Centers
· Distributor cabinet
· For indoor use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29011102
29011202
29011302
29011402
29011902
29021102
29021202
29021302
29021402
29021902
29022102
29022202
29022302
29022402
29022902
29031102
29031202
29031302
29031402
29031902
29032102
29032202
29032302
29032402
29032902
29033102
29033202
29033302
29033402
29033802
29033902
29039902
29044102
29044202
29044302
29044402
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType of connector connection 1 Type of connector connection 2 Category Colour outer sheath Fibre type APC-version

21.18 €

1 Available 5 Days 10SCSCOM1OrangeMulti mode 62.5/125False

17.92 €

1 Available 5 Days 10SCSCOM2OrangeMulti mode 50/125False

19.93 €

1 Available 5 Days 10SCSCOM3TurquoiseMulti mode 50/125False

17.97 €

1 Available 5 Days 10SCSCOM4Purple/violetMulti mode 50/125False

18.12 €

1 Available 5 Days 10SCSCOS2YellowSingle modeFalse

20.85 €

1 Available 5 Days 10STSCOM1OrangeMulti mode 62.5/125False

18.08 €

1 Available 5 Days 10STSCOM2OrangeMulti mode 50/125False

16.75 €

1 Available 5 Days 10STSCOM3TurquoiseMulti mode 50/125False

18.10 €

1 Available 5 Days 10STSCOM4Purple/violetMulti mode 50/125False

18.27 €

1 Available 5 Days 10STSCOS2YellowSingle modeFalse

17.98 €

1 Available 5 Days 10STSTOM1OrangeMulti mode 62.5/125False

14.68 €

1 Available 5 Days 10STSTOM2OrangeMulti mode 50/125False

19.53 €

1 Available 5 Days 10STSTOM3TurquoiseMulti mode 50/125False

17.63 €

1 Available 5 Days 10STSTOM4Purple/violetMulti mode 50/125False

14.45 €

1 Available 5 Days 10STSTOS2YellowSingle modeFalse

21.70 €

1 Available 5 Days 10LCSCOM1OrangeMulti mode 62.5/125False

15.33 €

1 Available 5 Days 10LCSCOM2OrangeMulti mode 50/125False

20.67 €

1 Available 5 Days 10LCSCOM3TurquoiseMulti mode 50/125False

15.50 €

1 Available 5 Days 10LCSCOM4Purple/violetMulti mode 50/125False

15.62 €

1 Available 8 Days 10LCSCOS2YellowSingle modeFalse

18.15 €

1 Available 5 Days 10LCSTOM1OrangeMulti mode 62.5/125False

20.25 €

1 Available 5 Days 10LCSTOM2OrangeMulti mode 50/125False

22.53 €

1 Available 5 Days 10LCSTOM3TurquoiseMulti mode 50/125False

16.97 €

1 Available 5 Days 10LCSTOM4Purple/violetMulti mode 50/125False

20.28 €

1 Available 5 Days 10LCSTOS2YellowSingle modeFalse

22.40 €

1 Available 5 Days 10LCLCOM1OrangeMulti mode 62.5/125False

21.97 €

1 Available 5 Days 10LCLCOM2OrangeMulti mode 50/125False

24.62 €

1 Available 5 Days 10LCLCOM3TurquoiseMulti mode 50/125False

21.92 €

1 Available 5 Days 10LCLCOM4Purple/violetMulti mode 50/125False

24.22 €

1 Available 5 Days 10LCLCOS2YellowSingle modeTrue

22.12 €

1 Available 5 Days 10LCLCOS2YellowSingle modeFalse

20.82 €

1 Available 25 Days 10LCSCOS2YellowSingle modeTrue

22.20 €

1 Available 25 Days 10FCFCOM1OrangeMulti mode 62.5/125False

21.28 €

1 Available 5 Days 10FCFCOM2OrangeMulti mode 50/125False

23.65 €

1 Available 5 Days 10FCFCOM3TurquoiseMulti mode 50/125False

21.23 €

1 Available 5 Days 10FCFCOM4Purple/violetMulti mode 50/125False

Loading...

  1. 1

Basic information

Length(m) 2 Number of fibres 2 Flame retardant In accordance with EN 50265-2-1
Halogen free (according to EN 50267-2-3) True Anti-kink sleeve Put-on

Tech Support