HITRONIC® POF cables for PROFINET Applications (Part Numbers)

HITRONIC® POF cables for PROFINET Applications

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Available with robust PVC or abrasion-resistant PU outer sheath

Application
· Withstands chemical and mechanical stress
· For flexible use in the PROFINET network

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28051002/100
28051002/1000
28051002/500
28052002/100
28052002/1000
28052002/500
28351002/100
28351002/1000
28351002/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Outer diameter approx. Flame retardant Material outer sheath Halogen free (acc. EN 50267-2-2)

999.62 €

1 Available 5 Days 101008NoPUR (Polyurethane)True

9,996.17 €

1 Available 5 Days 1010008NoPUR (Polyurethane)True

4,998.08 €

1 Available 5 Days 105008NoPUR (Polyurethane)True

718.40 €

1 Available 98 Days 101007,8In accordance with EN 60332-1-2PVCFalse

7,184.00 €

1 Available 98 Days 1010007,8In accordance with EN 60332-1-2PVCFalse

3,592.00 €

1 Available 98 Days 105007,8In accordance with EN 60332-1-2PVCFalse

1,010.63 €

1 Available 7 Days 101008NoPUR (Polyurethane)True

10,106.33 €

1 Available 5 Days 1010008NoPUR (Polyurethane)True

5,053.17 €

1 Available 7 Days 105008NoPUR (Polyurethane)True

Loading...

  1. 1

Basic information

Application Inside Number of fibres 2 Number of fibres per tube 2
Fibre category OP1 Colour outer sheath Green Fibre type Multi mode 980/1000
Armouring False Oil resistant (acc. EN 60811-2-1) True Low smoke (acc. EN 61034-2) False
Longitudinal water blocking False Radial water blocking True Strain relief True
Type of tube Tight Cable metal free True Blow in False
With rodent protection False

Tech Support