Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99 0491 12 12 |
99 0492 12 12 |
99 0492 52 12 |
99 1491 812 12 |
99 1492 812 12 |
99 1492 822 12 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Connection direction | Connection side A (sensors/actuators) | Connector type | |
---|---|---|---|---|---|---|---|---|---|
31.07 € | 1 | Available | 3 Days | 2 | straight | M12 plug, straight | Plug | ||
33.21 € | 1 | Available | 3 Days | 1 | straight | M12 socket, straight | Socket | ||
33.21 € | 1 | Available | 3 Days | 2 | right angle | M12 socket, right angle | Socket | ||
33.21 € | 1 | Available | 3 Days | 2 | straight | M12 plug, straight | Plug | ||
36.43 € | 1 | Available | 3 Days | 2 | straight | M12 socket, straight | Socket | ||
42.27 € | 1 | Available | 3 Days | 2 | right angle | M12 socket, right angle | Socket |
Loading...
Nominal voltage(V) | 30 | Cable diameter(mm) | 6 - 8 | Connector cross-section (max.)(mm²) | 0.25 |
---|---|---|---|---|---|
Max. temperature(°C) | +85 | Min. temperature(°C) | -40 | No. of pins (RJ) | 12 |
Thread type connection side | M12 | Connection side B (sensors/actuators) | Customisable | Connection (components) | Soldering |
Connector standard | Sensor connector | Contact material | CuZn | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator connector |
Configure
Basic Attributes
Nominal current(A)
Connection direction
Connection side A (sensors/actuators)
Connector type
Filter by standard shipping days
Optional Attributes