Manufacturer part number: 09 3418 86 03
Brand: BINDER
Price: 17.99 €
Delivery time: 3 Days
Nominal current: 4 A
Nominal voltage: 60 V
No. of pins (RJ): 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 3418 86 03
Max. temperature(°C) | +85 | Min. temperature(°C) | -40 | Thread type (wiring and installation) | M10 |
---|---|---|---|---|---|
Thread type connection side | M8 | Connection side A (sensors/actuators) | M8 socket, built-in | Connection side B (sensors/actuators) | Cable, open end |
Sensor/actuator connectivity fittings | M10 front panel fitting | Connection (components) | Open end cable | Connector standard | Sensor connector |
Connector type | Socket | Contact material | CuSn | Contact surface | Gold plated |
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is M8 flange socket, front mounting, with wires, part number 09 3418 86 03.
You can find the detail information about specifications and dimensions on part number 09 3418 86 03.
Part Number |
---|
09 3420 86 04 |
09 3422 86 06 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | No. of pins (RJ) |
---|---|---|---|---|---|---|---|---|
21.29 € | 1 | Available | 3 Days | 4 | 60 | 4 | ||
33.21 € | 1 | Available | 3 Days | 1.5 | 30 | 6 |