Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Clamp width (mm) | Nominal voltage (V) | Contamination level | Weight (g) | Colour | Connector type (category) | Configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
169.43 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 2 | 51.70 | 4.2 | 4.2 | 4.20 | 800 | 3 | 9.52 | Grey | Dualport continuity | L | ||
174.89 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 2 | 51.70 | 4.2 | 4.2 | 4.20 | 800 | 3 | 9.52 | Blue | Dualport continuity | N | ||
355.27 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 1 | 51.70 | 4.2 | 4.2 | 4.20 | - | - | 11.938 | Green-yellow | Dualport PG terminal | Terre | ||
218.63 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 1 | 51.70 | 4.2 | 4.2 | 4.20 | 800 | 3 | 9.88 | Grey | Dualport continuity | L | ||
322.48 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 2 | 51.70 | 4.2 | 4.2 | 4.20 | 800 | 3 | 11.578 | Grey | Dualport continuity | L | ||
322.48 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 4 | 51.70 | 4.2 | 4.2 | 4.20 | 800 | 3 | 11.578 | Grey | Dualport continuity | L | ||
322.48 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 2 | 51.70 | 4.2 | 4.2 | 4.20 | 800 | 3 | 11.578 | Grey | Dualport continuity | L | ||
294.05 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 4 | 51.70 | 3.50 | 3.5 | 3.50 | 500 | 3 | 9.518 | Grey | Dualport continuity | L | ||
185.83 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | - | - | - | - | - | - | - | - | - | - | - | ||
185.83 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 2 | 61.80 | 4.2 | 4.2 | 4.20 | 800 | 3 | 9.84 | Blue | Dualport continuity | N | ||
235.01 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 1 | 61.80 | 4.2 | 4.2 | 4.20 | 800 | 3 | 10.2 | Grey | Dualport continuity | L | ||
311.55 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 4 | 61.80 | 3.50 | 3.5 | 3.50 | 500 | 3 | 9.838 | Grey | Dualport continuity | L | ||
333.41 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 4 | 61.80 | 4.2 | 4.2 | 4.20 | 800 | 3 | 11.898 | Grey | Dualport continuity | L | ||
304.99 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 4 | 61.80 | 3.50 | 3.5 | 3.50 | 500 | 3 | 9.778 | Grey | Dualport continuity | L | ||
333.41 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 4 | 61.80 | 4.2 | 4.2 | 4.20 | 800 | 3 | 11.898 | Grey | Dualport continuity | L |
Loading...
Stripping length (max.)(mm) | 9 | Nominal current(A) | 13.5 | Min. cross section (flexible)(mm²) | 0.14 |
---|---|---|---|---|---|
Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.14 | Max. cross section (inflexible)(mm²) | 1 |
AWG (min.) | 24 | AWG max. | 16 | No. of rows | 2 |
Pins per row | 2 | Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Clamp width(mm)
Nominal voltage(V)
Contamination level
Weight(g)
Colour
Connector type (category)
Configuration
Filter by standard shipping days
Optional Attributes