Manufacturer part number: 279-833
Brand: WAGO
Price: 163.96 €
Delivery time: 25 Days
Colour: Red
Configuration: -
Connector features: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
279-833
Part Number
|
---|
279-833 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|
163.96 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | Red | - | - |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 27 | Product size (width)(mm) | 4 |
---|---|---|---|---|---|
Clamp width(mm) | 4 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 18 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 1.5 |
AWG (min.) | 28 | AWG max. | 16 | No. of rows | 1 |
Pins per row | 4 | Contamination level | 3 | Connector type (category) | Continuity |
Connection (components) | Pull spring | Industrial goods | Yes |
This page is 4-conductor through terminal block 279, part number 279-833.
You can find the detail information about specifications and dimensions on part number 279-833.
Part Number |
---|
279-604 |
279-621 |
279-832 |
279-835 |
279-836 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Configuration | Connector features |
---|---|---|---|---|---|---|---|---|---|
196.07 € | 100 Pieces Per Package | 1 pack | 25 Days | Blue | N | Complies with ATEX Ex I standards | |||
267.81 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Grey | L | - | ||
151.25 € | 100 Pieces Per Package | 1 pack | 25 Days | Orange | - | - | |||
163.96 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | Black | - | - | ||
163.96 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | Yellow | - | - |