2-conductor through terminal 870【100 Pieces Per Package】

2-conductor through terminal 870

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
870-901
870-902
870-903
870-904
870-905
870-909
870-911
870-912
870-914
870-919
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Product size (height)
(mm)
Nominal current
(A)
Nominal voltage
(V)
Contamination level Weight
(g)
Colour Configuration Connector features

104.57 €

100 Pieces Per Package

1 pack Available 3 Days 127.502450034.303GreyL-

108.93 €

100 Pieces Per Package

1 pack Available 6 Days ---------

119.83 €

100 Pieces Per Package

1 pack Available 6 Days 127.502450034.313Red--

108.93 €

100 Pieces Per Package

1 pack Available 6 Days 127.502450034.313BlueNComplies with ATEX Ex I standards

119.83 €

100 Pieces Per Package

1 pack Available 6 Days 127.502450034.313Black--

119.83 €

100 Pieces Per Package

1 pack Available 21 Days 127.5022420-4.379GreyLComplies with ATEX Ex-e II standards

114.37 €

100 Pieces Per Package

1 pack Available 6 Days 126.502450033.963GreyL-

114.37 €

100 Pieces Per Package

1 pack Available 6 Days 126.502450033.991Orange--

106.75 €

100 Pieces Per Package

1 pack Available 6 Days 126.502450033.991BlueN-

119.83 €

100 Pieces Per Package

1 pack Available 25 Days 226.5022420-4.009GreyLComplies with ATEX Ex-e II standards

Loading...

  1. 1

Basic information

Product size (length)(mm) 5 Product size (width)(mm) 5 Clamp width(mm) 5
Stripping length (max.)(mm) 6 Min. cross section (flexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 4
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 2.5 AWG (min.) 28
AWG max. 12 No. of rows 1 Pins per row 2
Connector type (category) Continuity Connection (components) Pull spring Industrial goods Yes

Tech Support