Plug for PCBs, angled, 890【1-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
890-3102/011-000
890-802/011-000
890-803/011-000
890-812/011-000
890-813
890-815
890-815/011-000
890-822/011-000
890-824/011-000
890-835
890-835/011-000
890-844/011-000
890-852/011-000
890-853
890-853/011-000
890-854/011-000
890-862/011-000
890-864/011-000
890-872
890-873
890-873/011-000
890-875
890-875/011-000
890-893/011-000
890-894/011-000
890-895
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Color Max. temperature
(°C)
Min. temperature
(°C)
Nominal voltage
(V)
Product size (width)
(mm)
Weight
(g)
Coding Connector type

229.68 €

100 Pieces Per Package

1 pack 6 Days -Blue+40 °C-540023.602.50ISocket, horizontal mount

196.07 €

100 Pieces Per Package

1 pack 6 Days 2Black+40-525010.402.54ASocket, horizontal mount

252.09 €

100 Pieces Per Package

1 pack 6 Days 3Black+40-525014.803.49ASocket, horizontal mount

173.65 €

1 6 Days 2Black+40 °C-525010.402.45APlug, horizontal mount

218.48 €

100 Pieces Per Package

1 pack 28 Days 3Black--25014.803.20APlug, vertical mount

308.12 €

100 Pieces Per Package

1 pack 28 Days -Black+40 °C-540023.604.78APlug, vertical mount

308.12 €

100 Pieces Per Package

1 pack 6 Days 5Black+40 °C-540023.604.89APlug, horizontal mount

196.07 €

100 Pieces Per Package

1 pack 6 Days 2White+40 °C-525010.402.54ASocket, horizontal mount

301.40 €

100 Pieces Per Package

1 pack 28 Days 4White+40 °C-540019.204.39ASocket, horizontal mount

308.12 €

100 Pieces Per Package

1 pack 28 Days 5White+40 °C-540023.604.78APlug, vertical mount

308.12 €

100 Pieces Per Package

1 pack 28 Days 5White+40 °C-540023.604.98APlug, horizontal mount

341.73 €

100 Pieces Per Package

1 pack 28 Days 4Grey+40 °C-540019.204.33BSocket, horizontal mount

173.65 €

100 Pieces Per Package

1 pack 6 Days 2Grey+40 °C-525010.402.45BPlug, horizontal mount

257.69 €

100 Pieces Per Package

1 pack 28 Days 3Grey+40 °C-525014.803.33BPlug, vertical mount

224.08 €

100 Pieces Per Package

1 pack 6 Days 3Grey+40 °C-525014.803.33BPlug, horizontal mount

296.92 €

100 Pieces Per Package

1 pack 6 Days 4Grey+40 °C-540019.204.17BPlug, horizontal mount

229.68 €

100 Pieces Per Package

1 pack 6 Days 2Olive green+40 °C-525010.402.47BSocket, horizontal mount

341.73 €

100 Pieces Per Package

1 pack 6 Days 4Olive green+40 °C-540019.204.33BSocket, horizontal mount

201.67 €

100 Pieces Per Package

1 pack 28 Days 2Olive green+40 °C-525010.402.36BPlug, vertical mount

257.69 €

100 Pieces Per Package

1 pack 28 Days 3Olive green+40 °C-525014.803.20BPlug, vertical mount

257.69 €

100 Pieces Per Package

1 pack 28 Days 3Olive green+40 °C-540023.603.33BPlug, horizontal mount

346.21 €

100 Pieces Per Package

1 pack 28 Days 5Olive green+40 °C-540023.604.72BPlug, vertical mount

346.21 €

100 Pieces Per Package

1 pack 28 Days 5Olive green+40 °C-540023.604.93BPlug, horizontal mount

257.69 €

100 Pieces Per Package

1 pack 6 Days -Pink+40 °C-540023.603.33BPlug, horizontal mount

296.92 €

100 Pieces Per Package

1 pack 28 Days ---------

346.21 €

100 Pieces Per Package

1 pack 28 Days -Pink+40 °C-540023.604.72BPlug, vertical mount

Loading...

  1. 1

Basic information

Nominal current(A) 16 Product size (height)(mm) 12.2 Product size (length)(mm) 28.40
Connection (components) Solder pins Connector type (category) Mains connector Contact material Copper alloy
Series (mains connectors) WINSTA MINI Industrial goods Yes

Tech Support