THR male header 2091【100-200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2091-1402/200-000
2091-1403/205-000
2091-1405/200-000
2091-1405/205-000
2091-1406/200-000
2091-1406/205-000
2091-1408/200-000
2091-1408/205-000
2091-1410/200-000
2091-1410/205-000
2091-1412/200-000
2091-1422/200-000
2091-1422/205-000
2091-1423/200-000
2091-1423/205-000
2091-1424/200-000
2091-1424/205-000
2091-1425/200-000
2091-1425/205-000
2091-1426/200-000
2091-1428/200-000
2091-1428/205-000
2091-1430/200-000
2091-1430/205-000
2091-1432/200-000
2091-1432/205-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Connector features Connector orientation Connector type

103.07 €

200 Pieces Per Package

1 pack 7 Days 2212.409.0019.9-Perpendicular (to the PCB)Plug, vertical mount

240.88 €

200 Pieces Per Package

1 pack 32 Days 3319.9012.4024.50for THR solderingPerpendicular (to the PCB)Plug, vertical mount

235.28 €

200 Pieces Per Package

1 pack 7 Days 5519.5012.4019.9-Perpendicular (to the PCB)Plug, vertical mount

319.33 €

200 Pieces Per Package

1 pack 33 Days 5519.9012.4031.50for THR solderingPerpendicular (to the PCB)Plug, vertical mount

145.65 €

100 Pieces Per Package

1 pack 8 Days 6619.9012.4023-Perpendicular (to the PCB)Plug, vertical mount

184.87 €

100 Pieces Per Package

1 pack 33 Days 6619.9012.4035.00-Perpendicular (to the PCB)Plug, vertical mount

190.47 €

100 Pieces Per Package

1 pack 7 Days 8819.9012.4030.00-Perpendicular (to the PCB)Plug, vertical mount

235.28 €

100 Pieces Per Package

1 pack 33 Days 8819.9012.4042-Perpendicular (to the PCB)Plug, vertical mount

235.28 €

100 Pieces Per Package

1 pack 7 Days 101019.9012.4037-Perpendicular (to the PCB)Plug, vertical mount

280.11 €

100 Pieces Per Package

1 pack 33 Days 101019.9012.4049.00-Perpendicular (to the PCB)Plug, vertical mount

280.11 €

100 Pieces Per Package

1 pack 8 Days 121219.9012.4044-Perpendicular (to the PCB)Plug, vertical mount

103.07 €

200 Pieces Per Package

1 pack 7 Days 2214.89.0017.5-Parallel (to the PCB)Plug, horizontal mount

196.07 €

200 Pieces Per Package

1 pack 32 Days 2217.5014.8021for THR solderingParallel (to the PCB)Plug, horizontal mount

151.25 €

200 Pieces Per Package

1 pack 7 Days 3314.812.5017.5-Parallel (to the PCB)Plug, horizontal mount

240.88 €

200 Pieces Per Package

1 pack 33 Days 3317.5014.8024.50for THR solderingParallel (to the PCB)Plug, horizontal mount

190.47 €

200 Pieces Per Package

1 pack 7 Days 4416.0014.8017.5-Parallel (to the PCB)Plug, horizontal mount

280.11 €

200 Pieces Per Package

1 pack 33 Days 4417.5014.8028for THR solderingParallel (to the PCB)Plug, horizontal mount

235.28 €

200 Pieces Per Package

1 pack 32 Days 5517.5014.8019.50-Parallel (to the PCB)Plug, horizontal mount

319.33 €

200 Pieces Per Package

1 pack 8 Days 5517.5014.8031.50for THR solderingParallel (to the PCB)Plug, horizontal mount

145.65 €

100 Pieces Per Package

1 pack 8 Days 6617.5014.8023+ sleeveParallel (to the PCB)Plug, horizontal mount

190.47 €

100 Pieces Per Package

1 pack 7 Days 8817.5014.8030.00-Parallel (to the PCB)Plug, horizontal mount

235.28 €

100 Pieces Per Package

1 pack 33 Days 8817.5014.8042for THR solderingParallel (to the PCB)Plug, horizontal mount

235.28 €

100 Pieces Per Package

1 pack 7 Days 101017.5014.8037-Parallel (to the PCB)Plug, horizontal mount

280.11 €

100 Pieces Per Package

1 pack 32 Days 101017.5014.8049.00for THR solderingParallel (to the PCB)Plug, horizontal mount

280.11 €

100 Pieces Per Package

1 pack 7 Days 121217.5014.8044-Parallel (to the PCB)Plug, horizontal mount

323.81 €

100 Pieces Per Package

1 pack 7 Days 121217.5014.8056.00for THR solderingParallel (to the PCB)Plug, horizontal mount

Loading...

  1. 1

Basic information

Color Light grey Contact spacing(mm) 3.50 No. of rows 1
Nominal current(A) 10 Nominal voltage(V) 160 Series (connectors) 2091
Connection (components) Print Connectors wire-to-board Contact material Cathode copper
Contact surface Tin plated Insulation material Polyphthalamide (PPA GF) Pin strip type (category) Pin enclosure - PCB
Industrial goods Yes

Tech Support