Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Contact spacing (mm) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Connector orientation | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
112.04 € | 200 Pieces Per Package | 1 pack | 7 Days | 2 | 5 | 2 | 14.4 | 12.20 | 21.90 | Perpendicular (to the PCB) | Plug, vertical mount | |||
156.85 € | 200 Pieces Per Package | 1 pack | 7 Days | 3 | 5 | 3 | 17.20 | 14.40 | 21.90 | Perpendicular (to the PCB) | Plug, vertical mount | |||
246.49 € | 200 Pieces Per Package | 1 pack | 32 Days | 3 | 5 | 3 | 21.90 | 14.40 | 29.20 | Perpendicular (to the PCB) | Plug, vertical mount | |||
201.67 € | 200 Pieces Per Package | 1 pack | 7 Days | 4 | 5 | 4 | 21.90 | 14.40 | 22.20 | Perpendicular (to the PCB) | Plug, vertical mount | |||
290.20 € | 200 Pieces Per Package | 1 pack | 32 Days | 4 | 5 | 4 | 21.90 | 14.40 | 34.20 | Perpendicular (to the PCB) | Plug, vertical mount | |||
123.24 € | 100 Pieces Per Package | 1 pack | 32 Days | 5 | 5 | 5 | 21.90 | 14.40 | 27.20 | Perpendicular (to the PCB) | Plug, vertical mount | |||
168.05 € | 100 Pieces Per Package | 1 pack | 33 Days | 5 | 5 | 5 | 21.90 | 14.40 | 39.20 | Perpendicular (to the PCB) | Plug, vertical mount | |||
151.25 € | 100 Pieces Per Package | 1 pack | 32 Days | 6 | 5 | 6 | 21.90 | 14.40 | 32.20 | Perpendicular (to the PCB) | Plug, vertical mount | |||
201.67 € | 100 Pieces Per Package | 1 pack | 7 Days | 8 | 5 | 8 | 21.90 | 14.40 | 42.20 | Perpendicular (to the PCB) | Plug, vertical mount | |||
252.09 € | 100 Pieces Per Package | 1 pack | 7 Days | 10 | 5 | 10 | 21.90 | 14.40 | 52.20 | Perpendicular (to the PCB) | Plug, vertical mount | |||
151.25 € | 50 Pieces Per Package | 1 pack | 32 Days | 12 | 5 | 12 | 21.90 | 14.40 | 62.20 | Perpendicular (to the PCB) | Plug, vertical mount | |||
112.04 € | 200 Pieces Per Package | 1 pack | 7 Days | 2 | 5 | 2 | 16.80 | 12.20 | 19.50 | Parallel (to the PCB) | Plug, horizontal mount | |||
201.67 € | 200 Pieces Per Package | 1 pack | 4 Days | 2 | 5 | 2 | 19.50 | 16.8 | 24.20 | Parallel (to the PCB) | Plug, horizontal mount | |||
156.85 € | 200 Pieces Per Package | 1 pack | 7 Days | 3 | 5 | 3 | 17.20 | 16.8 | 19.50 | Parallel (to the PCB) | Plug, horizontal mount | |||
246.49 € | 200 Pieces Per Package | 1 pack | 33 Days | 3 | 5 | 3 | 19.50 | 16.8 | 29.20 | Parallel (to the PCB) | Plug, horizontal mount | |||
201.67 € | 200 Pieces Per Package | 1 pack | 7 Days | 4 | 5 | 4 | 19.50 | 16.8 | 22.20 | Parallel (to the PCB) | Plug, horizontal mount | |||
290.20 € | 200 Pieces Per Package | 1 pack | 32 Days | 4 | 5 | 4 | 19.50 | 16.8 | 34.20 | Parallel (to the PCB) | Plug, horizontal mount | |||
246.49 € | 200 Pieces Per Package | 1 pack | 32 Days | 5 | 5 | 5 | 19.50 | 16.8 | 27.20 | Parallel (to the PCB) | Plug, horizontal mount | |||
168.05 € | 100 Pieces Per Package | 1 pack | 32 Days | 5 | 5 | 5 | 19.50 | 16.8 | 39.20 | Parallel (to the PCB) | Plug, horizontal mount | |||
151.25 € | 100 Pieces Per Package | 1 pack | 32 Days | 6 | 5 | 6 | 19.50 | 16.8 | 32.20 | Parallel (to the PCB) | Plug, horizontal mount | |||
201.67 € | 100 Pieces Per Package | 1 pack | 7 Days | 8 | 5 | 8 | 19.50 | 16.8 | 42.20 | Parallel (to the PCB) | Plug, horizontal mount | |||
252.09 € | 100 Pieces Per Package | 1 pack | 8 Days | 10 | 5 | 10 | 19.50 | 16.8 | 52.20 | Parallel (to the PCB) | Plug, horizontal mount | |||
151.25 € | 50 Pieces Per Package | 1 pack | 32 Days | 12 | 5 | 12 | 19.50 | 16.8 | 62.20 | Parallel (to the PCB) | Plug, horizontal mount | |||
76.17 € | 100 Pieces Per Package | 1 pack | 33 Days | 2 | 7.5 | 2 | 14.70 | 14.40 | 21.90 | Perpendicular (to the PCB) | Plug, vertical mount | |||
162.45 € | 100 Pieces Per Package | 1 pack | 32 Days | 5 | 7.5 | 5 | 21.90 | 14.40 | 37.20 | Perpendicular (to the PCB) | Plug, vertical mount | |||
107.55 € | 100 Pieces Per Package | 1 pack | 7 Days | 3 | 7.5 | 3 | 19.50 | 16.8 | 22.20 | Parallel (to the PCB) | Plug, horizontal mount | |||
162.45 € | 100 Pieces Per Package | 1 pack | 32 Days | 5 | 7.5 | 5 | 19.50 | 16.8 | 37.20 | Parallel (to the PCB) | Plug, horizontal mount |
Loading...
Color | Light grey | No. of rows | 1 | Nominal current(A) | 15 |
---|---|---|---|---|---|
Nominal voltage(V) | 320 | Series (connectors) | 2092 | Connection (components) | |
Connectors | wire-to-board | Contact material | Cathode copper | Contact surface | Tin plated |
Insulation material | Polyphthalamide (PPA GF) | Pin strip type (category) | Pin enclosure - PCB | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Contact spacing(mm)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Connector orientation
Connector type
Filter by standard shipping days
Optional Attributes