Manufacturer part number: 769-666
Brand: WAGO
Price: 82.91 €
Delivery time: 6 Days
Product size (width): 33.60 mm
Connector features: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
769-666
Part Number
|
---|
769-666 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (width) (mm) | Connector features | |
---|---|---|---|---|---|---|---|---|
82.91 € | 50 Pieces Per Package | 1 pack | 6 Days | 33.60 | - |
Loading...
Number of pins(Pole) | 6 | Color | Grey | Contact spacing(mm) | 5 |
---|---|---|---|---|---|
No. of rows | 1 | Pins per row | 6 | Nominal current(A) | 53 |
Nominal voltage(V) | 500 | Product size (height)(mm) | 22.20 | Product size (length)(mm) | 18.30 |
Series (connectors) | 769 | Connection (components) | Connector orientation | Parallel (to the PCB) | |
Connector type | Socket, vertical vertical | Connectors | wire-to-board | Contact material | Copper alloy |
Contact surface | Tin plated | Insulation material | PA 66 | Pin strip type (category) | Socket enclosure - PCB |
Industrial goods | Yes |
This page is THT male header, 769, part number 769-666.
You can find the detail information about specifications and dimensions on part number 769-666.
Part Number |
---|
769-666/003-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (width) (mm) | Connector features |
---|---|---|---|---|---|---|---|---|
114.37 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 44.70 | + sleeve |