Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
769-602/002-000 |
769-607/002-000 |
769-609/002-000 |
769-611/002-000 |
769-613/002-000 |
769-614/002-000 |
769-615/002-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Total number of pins | Pins per row | |
---|---|---|---|---|---|---|---|---|---|---|
235.28 € | 100 Pieces Per Package | 1 pack | 6 Days | 25.40 | 40.2 | 2 | 2 | |||
145.65 € | 25 Pieces Per Package | 1 pack | 6 Days | 40.20 | 50.40 | 7 | 7 | |||
173.65 € | 25 Pieces Per Package | 1 pack | 6 Days | 40.20 | 60.40 | 9 | 9 | |||
201.67 € | 25 Pieces Per Package | 1 pack | 6 Days | 40.20 | 58.60 | 11 | 11 | |||
145.65 € | 15 Pieces Per Package | 1 pack | 28 Days | 40.20 | 80.40 | 13 | 13 | |||
100.83 € | 10 Pieces Per Package | 1 pack | 6 Days | 40.20 | 85.40 | 14 | 14 | |||
207.27 € | 20 Pieces Per Package | 1 pack | 6 Days | 40.20 | 90.40 | 15 | 15 |
Loading...
Nominal current(A) | 32 | Nominal voltage(V) | 500 | Connection direction | straight |
---|---|---|---|---|---|
Product size (length)(mm) | 18.30 | Cross section (max.)(mm²) | 4 | Min. cross section(mm²) | 0.08 |
AWG max. | 12 | AWG (min.) | 28 | Contact spacing(mm) | 5 |
Stripping length (max.)(mm) | 9 | No. of rows | 1 | Contact material | Copper alloy |
Case material | PA 66 | Colour | Grey | Pin strip type (category) | Socket enclosure - cable |
Connector type | Socket | Connector features | + sleeve | Connection (components) | Spring-loaded terminal |
Connector contact surface | Tin plated | Connectors | wire-to-board | Series (connectors) | 769 |
Industrial goods | Yes |
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Total number of pins
Pins per row
Filter by standard shipping days
Optional Attributes