Manufacturer part number: 770-340
Brand: WAGO
Price: 141.61 €
Delivery time: 4 Days
Color: White
Product size (depth): 37.5 mm
Product size (height): 18.5 mm
Product size (width): 55.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
770-340
Part Number
|
---|
770-340 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
141.61 € | 100 Pieces Per Package | 1 pack | Available | 4 Days | White | 37.5 | 18.5 | 55.5 |
Loading...
Accessory type | Snap-in frame | Compatible with series | Wago Winsta Midi 770 | Industrial goods | Yes |
---|
This page is Snap-in frame, part number 770-340.
You can find the detail information about specifications and dimensions on part number 770-340.
Part Number |
---|
770-317 |
770-318 |
770-320 |
770-337 |
770-338 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
100.21 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Black | 38.75 | 18.5 | 25.8 | ||
119.83 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Black | 38.75 | 17.5 | 35.5 | ||
141.61 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Black | 37.5 | 18.5 | 55.5 | ||
100.21 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | White | 38.75 | 18.5 | 25.8 | ||
114.37 € | 100 Pieces Per Package | 1 pack | Available | 4 Days | White | 38.75 | 17.5 | 35.5 |