Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
859-399
Part Number
|
---|
859-399 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (Vdc) | Switching voltage (max.) (Vdc) | Switching current (max.) (A) | Switching capacity (max.) (VA) | Weight (g) | Industrial goods | Contact type | Durability | Contact material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,007.28 € | 25 Pieces Per Package | 1 pack | 6 Days | 110 | 250 | 3 | 750 | 22.5 | Yes | 1 change-over | 5 x 106 switching operations | AgNi |
Loading...
Product size (height)(mm) | 56 | Product size (width)(mm) | 6 | Product size (depth)(mm) | 91 |
---|---|---|---|---|---|
Fall time(ms) | 6 | Response time(ms) | 5 | Connection (components) | Pull spring |
Colour | Grey |
This page is Switching relay terminal series 859, part number 859-399.
You can find the detail information about specifications and dimensions on part number 859-399.
Configure
Basic Attributes
Nominal voltage(Vdc)
Switching voltage (max.)(Vdc)
Switching current (max.)(A)
Switching capacity (max.)(VA)
Weight(g)
Industrial goods
Contact type
Durability
Contact material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
859-302 |
859-303 |
859-304 |
859-305 |
859-306 |
859-307 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (Vdc) | Switching voltage (max.) (Vdc) | Switching current (max.) (A) | Switching capacity (max.) (VA) | Weight (g) | Industrial goods | Contact type | Durability | Contact material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.51 € | 1 | Available | 3 Days | 5 | 250 | 5 | 1250 | 22.5 | - | 1 change-over | 5 x 106 switching operations | AgNi | |||
36.43 € | 1 | Available | 3 Days | 12 | 250 | 5 | 1250 | 19.28 | - | 1 change-over | 5 x 106 switching operations | AgNi | |||
577.03 € | 25 Pieces Per Package | 1 pack | 8 Days | 24 | 250 | 5 | 1250 | 22.277 | Yes | 1 change-over | 5 x 106 switching operations | AgNi | |||
33.21 € | 1 | Available | 24 Days | 48 | 250 | 5 | 1250 | 21.844 | - | 1 change-over | 5 x 106 switching operations | AgNi | |||
33.21 € | 1 | Available | 8 Days | 60 | 250 | 5 | 1250 | 19.28 | - | 1 change-over | 5 x 106 switching operations | AgNi | |||
36.43 € | 1 | Available | 8 Days | 110 | 250 | 5 | 1250 | 19.28 | - | 1 change-over | 5 x 106 switching operations | AgNi |