Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1620439 |
1620440 |
1620441 |
1620442 |
1620455 |
1620456 |
1620458 |
Part Number | Related to | Minimum order quantity | Volume Discount | Number of pins | Connector type | Type (misc.) | |
---|---|---|---|---|---|---|---|
8 | Quote | 8 | Sleeve plug | M2.5 Fixing | |||
8 | Quote | 8 | Sleeve socket | M2.5 Fixing | |||
8 | Quote | 17 | Sleeve plug | M2.5 Fixing | |||
8 | Quote | 17 | Sleeve socket | M2.5 Fixing | |||
9 | Quote | 8 | Sleeve socket | M3 mounting | |||
9 | Quote | 8 | Sleeve plug | M3 mounting | |||
9 | Quote | 17 | Sleeve plug | M3 mounting |
Loading...
Connection direction | right angle pins | IP rating | IP67 | Contamination level | 3 |
---|---|---|---|---|---|
Test current(A) | Each Power Contact: 3.6 | Rated voltage | 60 V/AC/DC | Colour | Silver |
Case material | Metal | Connection (components) | Crimp | Thread type connection side | M17 |
Seal type | Speedcon |