Feed-through terminal block UK 3-TWIN【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3002225
3002416
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

185.83 €

50 Pieces Per Package

1 pack Available 7 Days Grey

180.36 €

50 Pieces Per Package

1 pack Available 7 Days Blue

Loading...

  1. 1

Basic information

Total number of pins(Pole) 3 AWG 24 - 14 Clamp width(mm) 5.2
Connector cross section (fixed)(mm²) 0.2 - 2.5 Connector cross-section (flexible)(mm²) 0.2 - 2.5 Nominal voltage(V) 400
Nominal current(A) 24 No. of rows 2 Product size (height)(mm) 47
Product size (length)(mm) 50.5 Product size (width)(mm) 5.2 Stripping length(mm) 8(max.)
Flammability rating V2 Connection (components) Screws Connector type (category) Continuity
Industrial goods Yes

Tech Support