Feed-through terminal block UK 5 N【1-50 Pieces Per Package】 (0711344)

Feed-through terminal block UK 5 N 0711344

Click on this image to zoom in.

Click on this image to zoom in.

  • Feed-through terminal block UK 5 N 0711344
  • Feed-through terminal block UK 5 N 0711344
  • Feed-through terminal block UK 5 N 0711344
  • Feed-through terminal block UK 5 N 0711344
  • Feed-through terminal block UK 5 N 0711344
  • Feed-through terminal block UK 5 N 0711344
  • Feed-through terminal block UK 5 N 0711344
  • Feed-through terminal block UK 5 N 0711344
  • Feed-through terminal block UK 5 N 0711344
  • Feed-through terminal block UK 5 N 0711344
  • Volume Discount

Product Details:

Manufacturer part number: 0711344

Brand: PHOENIX CONTACT

Price: 130.71

Delivery time: 7 Days


Technical Data:

Color: Black

AWG: 24 - 10

Nominal voltage: 800 V

Nominal current: 32 A

Flammability rating: V0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0711344

Part Number
0711344
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Nominal voltage
(V)
Nominal current
(A)
Flammability rating Insulation material Industrial goods
-

130.71 €

50 Pieces Per Package

1 pack Available 7 Days Black24 - 1080032V0PAYes

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.2 - 6
Connector cross-section (flexible)(mm²) 0.2 - 4 No. of rows 1 Product size (height)(mm) 47
Product size (length)(mm) 42.5 Product size (width)(mm) 6.2 Stripping length(mm) 8(max.)
Connection (components) Screws Connector type (category) Continuity

This page is Feed-through terminal block UK 5 N, part number 0711344.
You can find the detail information about specifications and dimensions on part number 0711344.

Variation of this product

Part Number
0719207
3002908
3003952
3003965
3004388
3007327
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Color AWG Nominal voltage
(V)
Nominal current
(A)
Flammability rating Insulation material Industrial goods
-

125.27 €

50 Pieces Per Package

1 pack Available 64 Days Beige24 - 1080041V0PAYes

2.27 €

100 7 Days Orange24 - 1280032--Yes

2.27 €

100 7 Days Yellow24 - 1280032--Yes

2.27 €

100 7 Days Green24 - 1280032--Yes

3.40 €

1 Available 3 Days Blue24 - 1280032V0-No

141.61 €

50 Pieces Per Package

1 pack Available 7 Days White24 - 1280032--Yes

Tech Support