Sensor / actuator cable SAC-3PP, Plug straight M12 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1400786

Part Number
1400786
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.23 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) C type solenoid connector Connection side B (sensors/actuators) Cable, open end Connector cross-section (max.)(mm²) 0.5
Connection (components) Open end cable Connector type Plug, right angle Industrial goods Yes

This page is Sensor / actuator cable SAC-3PP, Plug straight M12, part number 1400786.
You can find the detail information about specifications and dimensions on part number 1400786.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360