D-SUB contact insert VS-09-BU-DSUB (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1654798
1655108
1688078
1688395
1688829
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Connection direction Cable diameter
(mm)
Connection angle
(°)
Connector cross section
(mm²)
Max. temperature
(°C)
Min. temperature
(°C)
Operating current
(A)
Operating voltage
(V)
No. of rows Nominal voltage (details)
(V)
Total number of pins Connection (components) Connector type Connectors Type (misc.) Industrial goods

15.95 €

20 98 Days -[Straight] vertical vertical-90-------9SolderingSocketD-SUB receptacles-Yes

12.14 €

20 98 Days -[Straight] vertical vertical-180-------15Solder bucketSocketD-SUB receptacles-Yes

25.61 €

10 47 Days 5[Straight] straight3 to 91800.14 - 0.5+80-2056026015ScrewsPlugD-SUB plugPin-

23.44 €

10 7 Days 5[Straight] straight3 to 91800.14 - 0.5+80-205602609ScrewsSocketD-SUB socketSocket-

13.78 €

20 98 Days -[Straight] vertical vertical-90-------9Cut & ClipSocketD-SUB receptacles-Yes

Loading...

  1. 1

Tech Support